Page 1137 - MiSUMi 2025
P. 1137

Ball Plungers Flanged /                                                             13

                       Spring Plungers Stainless Steel, Short Body



                 QBall Plungers Flanged                                                                    Toggle Clamps  Plungers /
                                                                           Body            Ball    Spring
                                                              Type    M    H    S Surface   M   H   M
                                                                    Material Hardness  Treatment  Material  Hardness Material
                                                             C-FBPJ  S45C  29~35HRC  Zinc Plating   SUS440C  52HRC  SUS304
                                                                                 (Black)
                                                             C-FBPJS  SUS303  -   -                        Spring Plungers  Ball Plungers /

                                                                                                          P.13-005
                                                               0
                                                            1.5 -0.1
                                                       d                        Load                       Plungers  Index
                                                                            min.   max.
                                                   D 0
                                              a    -0.1                2M                                 P.13-013
                                                      S      L +0.1                                        Clamps  Toggle
                                                               0
                                                                                                          P.13-021
                         Part Number        3                                                Load (N)
                                 2M       Package   D       L     Stroke S  d       a
                    1Type    (Coarse Thread)  Quantity                                     min.   max.     Products  Other New
                  C-FBPJ          5        20P      7       5      0.8      3      0.8      1      3
                  (S45C Body)     6                 8       6       1       4       1       3      8      P.13-036
                  C-FBPJS         8        10P      10      7      1.6      5      1.5      5      10
                  (SUS303 Body)   10                12      9      1.9     6.35             6      15
                 Ordering  Part Number (1Type · 2M) - 3Package Quantity
                  Example        C-FBPJ5      -      20P
                 QSpring Plungers Short Body
                                                                  Body           Pin          Spring
                                                                M Material     M Material    M Material
                                                                 SUS304        SUS303         SUS304





                                                                           Load
                                                                        min.   max.



                            2M  d


                                  +0.5      0
                                 S 0       L -0.8           B
                         Part Number         3                                              Load (N)
                                 2M       Package     d     Stroke S    L        B
                    1Type                 Quantity                                       min.    max.
                             (Coarse Thread)
                                  3                   1                 10       1.5      2       5
                                  4         20P      1.6       2                 2        3       10
                                  5                   2                          2.5      4       20
                    C-SPJZ                                              12
                                  6                  2.5       3                 3        5       25
                                  8         10P      3.1                16       4        8       30
                                  10                 3.8       5        20       5        10      50
                 Ordering  Part Number (1Type · 2M) - 3Package Quantity
                  Example        C-SPJZ3      -      20P
 13-009                                           Ball Plungers / Spring Plungers                       13-010
   1132   1133   1134   1135   1136   1137   1138   1139   1140   1141   1142