Page 1136 - MiSUMi 2025
P. 1136

13          Ball Plungers Steel, Black Zinc Plating /
                       Ball Plungers Press Fit
            Plungers /    Toggle Clamps  Q  Black Zinc Plating



                                                                                      Spring
                                                              Body
                                                                                               S Surface
                                                                                               Treatment
                                                             M Material
                                                                              52HRC
                                                                                      SUS304
                                                              S45C   M Material Ball H Hardness  M Material  Zinc Plating (Black)
                                                                     SUS440C
            Ball Plungers /   Spring Plungers
          P.13-005
                                                                               Initial Load
                                                                             min.
                                                                                    max.
            Index   Plungers      d
          P.13-013               2M

            Toggle   Clamps          S         L-0.8              B
                                                0
                         Part Number      3                           Ultra Light Load  Light Load  Heavy Load
          P.13-021              2M      Package   d  Stroke S Length L  B  Initial Load (N)  Initial Load (N)  Initial Load (N)
                    1Type    (Coarse Thread)  Quantity                 min.  max.  min.  max.  min.  max.
            Other New   Products  C-BPJF  3 4 5 6 8  20P  2.38  0.5  10  1.5  - 1 2 3 4  3 4 5 7 -  1.5  10  10 -  20 -
                                                1.5
                                                            8
                                                                                         3
                                                                                              5
                                                                                   2
                                                                  2
                                                                                         5
                                                      0.8
                  (Ultra Light Load)
                                                                                              5
                                                       1
                                                                                   3
                                                                 2.5
                                                 3
                                                            12
                  C-BSJF
                                                                                        15
                                                3.5
                                                                  3
                                                      1.2
                                                                                   5
                                                                                                    30
                                                                                        20
                                                                                   7
                                                      1.6
                                                                  4
                                                                                                    50
                                                 5
                                                                                              15
                  (Light Load)
                                                                                                    60
                                                                             8
                                                       2
                                12
          P.13-036  C-BPW       10        10P    6 8  2.6   16    5 6   5 6  10    9 -  25    20   100
                                                                                              25
                                                            20
                                                                                         -
                  (Heavy Load)  16               10   3.3   25    8     -    -     -     -    40   120
                 E C-BPJF (ultra light load) is only available with M4~M12.  E C-BSJF (light load) is only available with M3~M10.
                 E C-BPW (heavy load) is only available with M4~M16.
                 Ordering  Part Number (1Type · 2M) - 3Package Quantity
                  Example        C-BPJF4      -      20P
                 QPress Fit Ball Plungers
                                                                            Body        Ball      Spring
                                                                  Type
                                                                           M Material  M Material H Hardness M Material
                                                             Light Load C-PFSSN
                                                            Heavy Load C-PFSSR  SUS303  SUS440C  50HRC  SUS304
                                                             Light Load C-PFPSN  POM  SUS440C  50HRC
                                                            Heavy Load C-PFPPN     POM      -
                 C-PFSSN (Stainless Steel Body, Light Load)    C-PFPSN (Resin Body, Stainless Steel Ball Type)
                 C-PFSSR (Stainless Steel Body, Heavy Load)    C-PFPPN (Resin Body, Resin Ball Type)
 S   L                   S  S  L  L          S S  Load L SL  L         S S  LoadL             Load
                                                                            L
                                                                                               Load
                                                                                           min.
  C  135°                  C  C  135°       min. CC  135° max.         min.CC  max.       min.    max.
                                                                                                  max.
                                                     C
                                                  135°
 -0.05  d            +0.05  -0.05  d  d    -0.05  +0.05  d  0  d   +0.05  +0.05  0  0  d  d
 D1  0             D1  D1  0 0         D1  D1  0  0       2D -0.05  D1  2D d  D1  D1
 2D                   2D  2D              2D                       2D  2D
                           Part Number       3Package             Stroke S         Light Load (N)  Heavy Load (N)
                          1Type         2D    Quantity  D1  Length L  SUS303 Body POM Body  d  C  min.  max.  min.  max.
                  C-PFSSN                3          3.6  4      0.8     0.6  2.38   2    4     -    -
                  (Stainless Steel Body, Light Load)                            0.8
                                         4     20P  4.6  5      1.1     0.9  3      3    5     3
                  C-PFSSR                                                                           10
                  (Stainless Steel Body, Heavy Load)  5  5.6  6  1.4    1.2  4      4    7
                                                                                1              5
                  C-PFPSN                6          6.5  7      1.8     1.6  5      5    9          12
                  (Resin Body, Stainless Steel Ball Type)
                                         8     10P  8.5  9      2       1.8  6  1.2  7   11         15
                  C-PFPPN                                                                      6
                  (Resin Body, Resin Ball Type)  10  11  13     2.8     2.6  8  1.5  9   15         20
                 E C-PFSSR (stainless steel body, heavy load) is only available with M4~M10.
                 Ordering  Part Number (1Type · 2M) - 3Package Quantity
                  Example       C-PFPPN3      -      20P
          13-009                 Ball Plungers / Spring Plungers                                                                                                                                               13-010
   1131   1132   1133   1134   1135   1136   1137   1138   1139   1140   1141