Page 1213 - MiSUMi 2025
P. 1213

Fiber Sensors, Wide Area, Through Beam Type




                  New                                                             M Material
                 Products                              Part Number     Body    Surface Treatment  Wire
                                                    E-MSME11/40      ABS+PMMA        -        Polymethyl
                                                                                             Methacrylate+
                                                    E-MSMA30/50/100  Aluminum Alloy  Black Anodized  Fluoropolymer






                 E-MSMA30                                  E-MSMA50
 15                 2-M3×0.5     33    3     1500           2-M3×0.5       53         3   1500             15

 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  19  3  4.5  φ3.8  19  3  4.5  φ3.8  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /






                         6
                               27.9       32-φ0.3 Fiber Core    6          50          32-φ0.25 Fiber Core
 Sensors                        39                                         59                              Sensors

                 E-MSMA100                                 E-MSME11
 P.15-007         5.5           109               1500              7   Optical Axis                      P.15-007
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  5  φ3.8  4  View A-A  Detecting Area (2×11)  Safety Door Switches  Safety Light Curtains /   Area Sensors /


                      2-φ6.5Countersunk Hole (One Side)
                                                                               3.6×5 Countersunk Hole, d=1.5 (One Side)
 P.15-036             2-φ4.0                    5               4.5  18.6  5 1.4  2-2.2×3.6 Mounting Hole  P.15-036
                                                                3.6
                                                                 2.1   5.3              φ2.2, Length: 2000
 Noise   Filters  0.8        99.2              32-φ0.25 Fiber Core  10.5  7                      7.7  10.7  Filters  Noise
                              120
                                                               A      29.5         2000      A  4
                 E-MSME40
 P.15-050                22     Optical Axis                   B      29.5                  B             P.15-050
 Power Distribution   Units  5.1  69  Detecting Area (3×40)             Optical Axis                       Units  Power Distribution



 P.15-052                                           8.1          4                                        P.15-052
                    19.5  12.5  3           18   φ2.2,              7      Detecting Area (2×11)
 Contact   Probes      12 6  9  43  6  3 9       Length: 2000     View B-B                                 Probes  Contact

                              2-3.2×6.2 Mounting Hole
                              6×9 Countersunk Hole, d=1 (Both Sides)
 P.15-054                                                                                                 P.15-054
                                                                                Detection Distance (mm)
                                                                     Optical
                   Part Number  Detection   Shape  Detection  Operating  Bending   Axis   Using Fiber Amplifier E-MSMFA11/41 Series
                               Type           width  Temperature Radius    High Speed   Standard   Long Distance
                                                                     Length
                                                                             Mode      Mode     Mode
                  E-MSME11                      11                            700      1200      1600
                                                                R2    2m
                  E-MSME40                      40                            900      1400      2000
                              Through-
                  E-MSMA30     beam             30    -40~70°C                400      700       1500
                               Type
                  E-MSMA50                      50             R25   1.5m     100      200       650
                  E-MSMA100                    100                            400      700       1500
                 Ordering   Part Number
                  Example    E-MSME11
                                                                                 Sensors                15-026
   1208   1209   1210   1211   1212   1213   1214   1215   1216   1217   1218