Page 1216 - MiSUMi 2025
P. 1216

Photoelectric Sensors, Square Type















                 E-MSMD/E-MSMH/E-MSMB                                    Operating status
                                  20               Light  11             Operating status
                                                                         indicator (red)
                                  20
                                                   Light
                              3 3       1.2  1.2  Receiver  11           indicator (red)
                                                 Receiver
                                                                           13.6
                                                                            9.9
                                                                    Distance
                                                                    Distance
                                                                            9.9
           15               31  31  25.4  25.4  15.5  15.5  φ3.8 Cable,   3.6  3.6  adjustment  13.6  5.5                                                                                                         15
                                       φ3.8 Cable,
                                                                  adjustment
                                                                               5.5
                                       Length 2m
                                       Length 2m
           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  2-M3×0.5   Emitter  Detection   Power indicator                                                                               Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                                     3.6
                                                     3.6
                                                                                Operation changeover
                                                                                Operation changeover
                                                   Light
                                                   Light
                                                                                switch
                                                            Detection
                                                                                switch
                                                  Emitter
                                                            center
                                                            center
                                                                              Power indicator
                                                                              (orange)
                                    2-M3×0.5
                                                                              (orange)
                                    Through Hole Thread
                                    Through Hole Thread
                 E-MSMT
                                  20
                                                   11
                              3 3  20   1.2  1.2   11  Optical
                                                       Optical
                                                       axis     13.6
                                                       axis
             Sensors       31  31  25.4  25.4  15.5  15.5  φ3.8 Cable,                                                                                                                                             Sensors
                                                                13.6
                                        φ3.8 Cable,
                                         Length 2m
                                         Length 2m
                                                                 Light emitter  : Power indicator (red)
          P.15-007                                               Light emitter  : Power indicator (red)                                                                                                          P.15-007
                                                                 Light receiver : Power indicator (green)
                                                                 Light receiver : Power indicator (green)
                                                                          Operating status indicator (red)


                                                                          Operating status indicator (red)
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  2-M3×0.5                                                                                                                            Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                   2-M3×0.5
                                   Through Hole Thread
                                   Through Hole Thread
                                                                            Light
          P.15-036          Part Number           Detection      Shape     Source  Detection   Output  Adjustment                                                                                                P.15-036
                                                                                  Range
                                                   method
                                                                                                method
                     NPN Type        PNP Type
            Noise   Filters  E-MSMD61N-2M  E-MSMD81P-2M  Diffuse-reflective   Infrared   100mm                                                                                                                    Filters  Noise
                                                    Type
                                                                            Light
                                 E-MSMH91P-2M
                  E-MSMH91N-2M
                                                                                  300mm
          P.15-050  E-MSMB62N-2M  E-MSMB82P-2M   Retro-reflective           Red    2m   NO / NC  Knob Type                                                                                                       P.15-050
                                                    Type
            Power Distribution   Units  E-MSMT61N-2M  E-MSMT81P-2M  Through-beam   Light  15m                                                                                                                     Units  Power Distribution
                                                    Type
          P.15-052  Ordering  Part Number                                                                                                                                                                        P.15-052
                  Example  E-MSMD61N-2M
            Contact   Probes  Q  Accesories                   Reflecting mirror for Retro-reflection type                                                                                                         Probes  Contact
                 Sensor mounting bracket
                 (Included)                                   (included)
          P.15-054              22.2                                      51.5             8.5                                                                                                                   P.15-054
                                 14
                             3.2
                                19°
                                                                                             51
                           41.4  25                                                      62
                                                                    5 (4)
                            12
                                                 t1.2                     19      4.5 (2)   2 3
                                                                          39
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MSMD61N-2M       2          photoelectric sensor   # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          15-029                 Sensors
   1211   1212   1213   1214   1215   1216   1217   1218   1219   1220   1221