Page 1221 - MiSUMi 2025
P. 1221

Laser Sensors, Background Suppression Type




                  New
                 Products










                                   22                 12     Light Receiver
 15                        28.9                                                        Operating Status Indicator (Red)  15

 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  2-M3×0.5   32.4  25.4  3  φ3.8 Cable,   Light Emitter  Power Indicator (Green)  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /


                                                              Distance Adjusting Knob
                                           Length 2m
                 Through Hole Thread

 Sensors          Detection   Shape (mm)  Detection Range    Setting Range   Spot   NPN Type  PNP Type  Operation   Sensors
                                                                  Size
                                        (White Paper)
                                                         (BGS)
                   Method
                                                                                                Voltage
                   Distance
 P.15-007         Setting Type              30~300mm   30~150mm  0.5mm  E-MSMLL61   E-MSMLL81  12~24 VDC  P.15-007
                    (BGS)
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  Advantages of Background Suppression Laser Sensors:  Safety Door Switches  Safety Light Curtains /   Area Sensors /
 P.15-036        - Detects black and white objects at nearly the same distance                            P.15-036
                 - Unaffected by object or background color
                 - No need to adjust when switching different-colored workpieces on the line
 Noise   Filters  Laser Sensor’s detection characteristic        Laser Background Suppression Photo Microsensors E-MSMLL   Filters  Noise
                                                                      Spot Diameter - Distance Properties
                   80                                           4
 P.15-050          60                                          3.5 3                                      P.15-050
 Power Distribution   Units  40 0            E-MSMLL (Up/down direction)  Spot Dia. (mm)  2.5 2  Perpendicular to the Ground  Units  Power Distribution
                   20
                                                                                             Parallel to the Ground
                                             E-MSMLL (Left/right direction)
                                                               1.5
 P.15-052         -20                                          0.5 1 0                                    P.15-052
                  -40
                  -60                                               X=100mm X=150mm X=200mm X=250mm X=300mm
 Contact   Probes    X=50mm  X=100mm X=150mm X=200mm X=250mm X=300mm  X=50mm                               Probes  Contact

                       Laser Background Suppression Sensors E-MSMLL   Laser Background Suppression Sensors E-MSMLL
 P.15-054          350    - Detection Range - Material Properties  160   - Detection Range - Material Properties  P.15-054
                  Detection Distance (mm)  250      Material  Detection Distance (mm)  120    Material
                                                             140
                   300
                                                             100
                   200
                                                              80
                   150
                                                              60
                                                                                              Blind Spot (mm)
                                                    Blind Spot (mm)
                                                              40
                   100
                    50
                    0   0   9  9   1   8   3   1              20 0  0  7  6  Mirror 1  7  1  1
                                                                Black Matte Paper
                  White Matte Paper  Black Rubber  Mirror Glossy Black Paper Platen Cardboard Box  White Matte Paper  Black Rubber  Glossy Black Paper Platen Cardboard Box
                      Black Matte Paper
                 Ordering   Part Number                               E-MSMLL: BGS Function 150mm
                  Example   E-MSMLL61
                                                                                 Sensors                15-034
   1216   1217   1218   1219   1220   1221   1222   1223   1224   1225   1226