Page 1225 - MiSUMi 2025
P. 1225

Type   Optical axis pitch (10mm)  Optical axis pitch (20mm)  Optical axis pitch (40mm)
                          Part Number
                 Item                  E-MSF3SG10              E-MSF3SG20              E-MSF3SG40
                 Detection Height  70~1024mm
                 Housing dimensions 28×13mm
                 Detection Distance  0.1~2.5m
                 Optical axis pitch  10 / 20 / 40mm
                 Infrared wavelength 940nm
                 Synchronization type Line synchronization
                 Maximum power  ≤5W
                 Response Time  <5ms
 15              Supply voltage  DC24V±20%                                                                 15
                 Safety output
                                PNP transistor output: load current ≤200mA, residual voltage ≤1V (except for voltage drop caused by cable extension), and leakage current ≤ 1mA;
 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  (OSSD)  NPN transistor output: load current ≤200mA, residual voltage ≤1V (except for voltage drop caused by cable extension), and leakage current ≤ 1mA.  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                 Housing protection rating IP 54
                 Operating temperature -10~55°C (No condensation)
                 Storage temperature -20~70°C
                                15%~85%
                 Relative humidity
                                Aluminum Alloy
                 Housing material
                 Resistant to Light Interference 10000Lux (angle of incidence I>5°)
 Sensors         Connection mode  Wire lead-out type (2m)                                                  Sensors
                 QWiring Diagram
 P.15-007         NPN Wiring Diagram         PNP Wiring Diagram            Cable  Emitter   Receiver      P.15-007
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  Emitter  Brown  VCC  DC24V DC0V  Emitter  Brown  VCC  DC24V DC0V  NO.  Color  +24V  +24V  Power Supply +  Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                                                                Wiring
                                                                                Side
                                                                                       Side
                                                                         1 Brown
                              GND
                                                         GND
                          Blue
                                                     Blue
                                                     Green
                          Green
                                                         CP
                              CP
                                                     Gray
                          Gray
 P.15-036                 Yellow- PE                 Yellow- PE          2 Blue  0V    0V    Power Supply -  P.15-036
                                                                         3 Grey Communication Communication  Interconnection between
                          Gray  CP                   Gray  CP                                 emitter and receiver
 Noise   Filters  Receiver  Brown VCC        Receiver  Brown VCC         4 Black  /  NPN/PNP Output Load input side  Filters  Noise
                                                     Blue
                                                         GND
                          Blue
                              GND
                                                                           Yellow-
                          Yellow- PE
                                                     Green
                          Green                      Yellow- PE          5  Green  PE shielded wire  Grounding
                          Black  OSSD1  Load         Black  OSSD1  Load
 P.15-050                                                                                                 P.15-050
 Power Distribution   Units  Ordering  Part Number (1Type · 2D)  - -  3Number of Optical Axes  - -  4Output Type  Units  Power Distribution
                  Example
                                                                          N
                               E-MSF3SG40
                                                         4
 P.15-052             Example                                                                             P.15-052
 Contact   Probes  When the installation location is close from   detection), with an optical axis pitch   use a detection body φ45mm (arm, foot, and body   Probes  Contact
                                                   Common standard type
                                                                         When the distance to the hazard source is far,
                  the hazard source, use a detection body
                                                 Detection body φ25mm (hand
                                                                         detection), with an optical axis pitch of 40mm.
                  φ15mm (finger detection), with an optical
                                                        of 20mm.
                         axis pitch of 10mm.
                                                                               far from the hazard source.
                 This type ensures exceptionally high safety.  A commonly used configuration.  Please select this when the installation location is
 P.15-054                                                                                                 P.15-054
                             10mm                        20mm                        40mm
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MSF3SG           2          area sensor            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                Area Sensors / Safety Light Curtains / Safety Door Switches             15-038
   1220   1221   1222   1223   1224   1225   1226   1227   1228   1229   1230