Page 1230 - MiSUMi 2025
P. 1230

Safety Light Curtains, Level 4, Blind-Zone-Free




                  New                                       Optical Axis Pitch and Structural Dimensions Correspondence Table
                 Products                                                                 Size of Minimum
                                                             Optical Axis Pitch D  B1  B2
                                                                                          Detectable Object
                                           Minimum                10mm        8mm   8mm       15mm
                                           detectable object      20mm        8mm   8mm       25mm
                                                                  40mm        18mm  18mm      45mm




                           Minimum Detectable Object     Part Number
                     B1                                       2Optical Axis   Resolution  3Number of   4Output Type
                                                                                 Optical Axes
                                                                          (mm)
                                                      1Type
           15               D              30       E-LV4SLC  Pitch D (mm)  15     16~100   N (NPN Output)                                                                                                        15
                                                                  10
           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  S  L  H  28  Safety light curtain feartures  25  8~52  P (PNP Output)                                                         Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                                                  20
                                                                  40
                                                                           45
                                                                                    4~40
                                                   ◆Blind-Zone-Free: Full protection with no blind spots.
                                                   ◆SIL3 Certified: Meets IEC 61508 safety level 4.
                                                   ◆High Safety: Dual self-check and mutual-check circuits.
                                                   ◆Flexible Sync: Supports optical and wired synchronization.
                     B2                            ◆Redundant Output: Dual channels with overcurrent and short circuit self-diagnostics.
             Sensors       Minimum  300±20  φ6     ◆EDM Function: Monitors external devices to ensure safety.                                                                                                      Sensors
                           Detectable
                                                   ◆Reset Options: Manual and auto reset with interlock.
                           Object
                                                   ◆PC Configurable: Sync, EDM, and reset settings via software.
                                                    Please refer the manual for detail software installation, configuration and wiring guide.
          P.15-007                                                                                                                                                                                               P.15-007
                                      M12
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  Compliance   IEC61508 SIL3  Safety Light Curtain components                                                                         Safety Door Switches  Safety Light Curtains /   Area Sensors /
                 Standards
                                                               Bracket and cable are included—no need to purchase separately.
          P.15-036  Power Supply  DC24V±20%                                                                                                                                                                      P.15-036
                 Power                                           5
                 Consumption  <5W
            Noise   Filters  Optical axis pich 10mm  20mm  40mm  3           6 7                                                                                                                                  Filters  Noise
                 Minimum detectable
                 object size  15mm        25mm      45mm
          P.15-050  Number of   16, 20………, 160 8, 10……, 80  4, 6……, 40  2            1                                                                                                                           P.15-050
                 Optical Axes
            Power Distribution   Units  Protection Height S=N×Optical axis pitch+Resolution, N: Number of Axes  5  【Safety Light Curtain Installation Accessories】                                                Units  Power Distribution
                 Emitter Light Source 940nm lnfrared
                             ≤2×(N×0.1+3) ms (N: Number of Axes)
                 Response Time
                                                                                  2: Upper rotating bracket - 1*4
          P.15-052           PNP Transistor Output: Load Current≤200mA, Residual   4  1: Emitter or Receiver                                                                                                     P.15-052
                             Voltage≤1V (excluding voltage drop from cable length),   3: Lower rotating bracket - 2*4
                             Leakage Current≤0.1mA;
                 Safety Output
                                                                                  4: M5 sliders*8
            Contact   Probes  (OSSD)  NPN Transistor Output: Load Current≤200mA, Residual   5: M5×6 hex socket head screws*16                                                                                     Probes  Contact
                             voltage≤1V (excluding voltage drop from cablelength),
                                                                                  6: M6 flat washers*4,M6 spring
                                                                                    washers*4
                             Overvoltage Protection, Reverse Polarity
          P.15-054  Circuit   Leakage Curent≤0.1mA                                7: M6×16 hex socket head screws*4                                                                                              P.15-054
                 Protection  Protection, Output Overcurrent Protection, Output
                             Short-Circuit Protection
                 Detection Range 0.1-5m
                 Anti-Light
                 lnterference  10,000Lux (Incident Anglel>2.5°)              Emitter Line (M12 Waterproof Aviation
                 GratingType  Through-Beam                                   Connector 4-pin Female Cable)
                                                                 3      4
                 Synchronization   Light/Line Sync (Default: Light Sync [No EDM,
                 Mode        Auto Reset); Line Sync requires software
                             configuration. See 【7.Software  Configuration】  2  1
                 Material    Aluminum Alloy                          5       Receiver Line (M12 Waterproof Aviation
                             Cables: Emitter Line 4-core×1×3.5m,    4   6    Connector 8-pin Female Cable)
                             Receiver Line 8-core×1×3.5m, On-Body Cable: 300mm  7
                 Accessories                                     3
                             Mounting Bracket: Side-Mount, Free-Rotation
                             Combination Set                       2  8  1
          15-043                 Area Sensors / Safety Light Curtains / Safety Door Switches
   1225   1226   1227   1228   1229   1230   1231   1232   1233   1234   1235