Page 1231 - MiSUMi 2025
P. 1231

Optical   Number   Detection Height   Overall Height  Protection Height   Wiring diagram
                    Type   Axis Pitch of Optical   Output   (mm)  (mm)  (mm)
                                         Type
                             D    Axes          H      L      S    Basic wiring
                                   16           150   166    175
                                   20           190   206    215    1. Light Synchronization: NPN Output Wiring Diagram
                                   24           230   246    255     (NO EDM, Automatic Reset).
                                   28           270   286    295
                                   32           310   326    335
                                   36           350   366    375
                                   40           390   406    415
                                   44           430   446    455
                                   48           470   486    495                       Receiver
                                   52           510   526    535          Emitter
                                   56           550   566    575
                             10    60           590   606    615
                                   64           630   646    655
                                   68           670   686    695
 15                                72           710   726    735                                           15
                                                750
                                                      766
                                   76
                                                             775
                                                             815
                                   80
                                                790
                                                      806
 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  100  870  1006  1015  Yellow-green (PE)  Brown (+24V)  Blue (0V)  Gray (RS485+)  Pink (RS485-)  Pink (RS485-)  Gray (RS485+)  White (OSSD2)  Black (OSSD1)  Yellow (EDM/RESET)  Blue (0V)  Brown (+24V)  Green (NC)  Yellow-green (PE)  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                                      846
                                                830
                                   84
                                                             855
                                                      886
                                                             895
                                   88
                                                      926
                                   92
                                                910
                                                             935
                                                      966
                                   96
                                                950
                                                             975
                                                990
                                                             185
                                    8
                                                140
                                                      156
                                                             225
                                                      196
                                                180
                                   10
                                   12
                                   14
                                                260
                                                             305
                                                      276
                                                      316
                                                             345
                                   16           220   236    265                    Load2  Load1
                                                300
                                   18           340   356    385                                 DC24V Power
 Sensors                           22           420   436    465                                           Sensors
                                                             425
                                                      396
                                   20
                                                380
                                                                                                 0V        supply
                                   24
                                                460
                                                      476
                                                             505
                  E-LV4SLC         26   N (NPN)  500  516    545   2. Light Synchronization: PNP Output Wiring Diagram
                                                                     (NO EDM, Automatic Reset).
                                                             585
                                   28
                                                      556
                                        P (PNP)
                                                540
 P.15-007                    20    30           580   596    625                                          P.15-007
                                                620
                                                             665
                                   32
                                                      636
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  34  660  676  705                      Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                   36
                                                700
                                                             745
                                                      716
                                                740
                                                      756
                                   38
                                                             785
                                                             825
                                                      796
                                                780
                                   40
                                                             905
                                                      876
                                   44
                                                860
 P.15-036                          42           820   836    865          Emitter      Receiver           P.15-036
                                                             945
                                                      916
                                                900
                                   46
                                   48           940   956    985
                                   50           980   996    1025
 Noise   Filters                   52 4        1020   1036   1065                                          Filters  Noise
                                                120
                                                             205
                                                      156
                                                      316
                                    8 6         200   236    285
                                                280
                                                             365
 P.15-050                          10           360   396    445     Yellow-green (PE)  Yellow (EDM/RESET)  Yellow-green (PE)  P.15-050
                                                      476
                                                440
                                                             525
                                   12
 Power Distribution   Units  40    16           600   636    685       Brown (+24V)  Blue (0V)  Gray (RS485+)  Pink (RS485-)  Pink (RS485-)  Gray (RS485+)  White (OSSD2)  Black (OSSD1)  Blue (0V)  Brown (+24V)  Green (NC)  Units  Power Distribution
                                   14
                                                520
                                                      556
                                                             605
                                                      716
                                                             765
                                   18
                                                680
                                                      796
                                                             845
                                                760
                                   20
                                                840
                                                             925
                                                      876
                                   22
                                                      956
                                                920
                                   26
                                                             1085
 P.15-052                          24          1000   1036   1005                   Load2  Load1          P.15-052
                                   28          1080   1116   1165
                                   30          1160   1196   1245                                DC24V Power
 Contact   Probes                  34          1320   1356   1405  Safety Light Curtain has total 16 types of wiring  Probes  Contact
                                                                                                 0V        supply
                                   32
                                                      1276
                                                             1325
                                               1240
                                                             1485
                                   36
                                               1400
                                                      1436
                                                                   For EDM and reset function please refer to the
                                   38
                                               1560
                                   40          1480   1516   1565  instruction manual for detail
                                                             1645
                                                      1596
 P.15-054                                                                                                 P.15-054
                    Detection body φ15mm       Detection body φ25mm            Detection body φ45mm
                      (finger detection)         (hand detection)            (arm, foot, and body detection)
                 Optical axis pitch 10mm This type   Optical axis pitch 20mm   Optical axis pitch 40mm Please select this when the
                 ensures exceptionally high safety.  A commonly used type.  installation location is far from the hazard source.
                 Ordering  Part Number (1Type · 2D)  -  3Number of Optical Axes  -  4Output Type
                  Example      E-LV4SLC10     -         16         -      N
                                Area Sensors / Safety Light Curtains / Safety Door Switches             15-044
   1226   1227   1228   1229   1230   1231   1232   1233   1234   1235   1236