Page 1233 - MiSUMi 2025
P. 1233

Safety Door Switches with Electromagnetic Lock




                  New
                 Products                                 M Material     Locking  Rated Operating   Safety Level
                                                                          Force  Voltage / Current
                                                   Safety door lock material: PA66           IEC61508 SIL2
                                                   Operation key material: SUS201  1300N  DC24V, 200mA  EN60947-5-1





                 Safety Switch                    30.00     Operation key
                               39.00              15.37  7.90  E-MSMD2-K1
 15                          47.06                     97.70       T Type  30.00  11.30  11.30  15.00  6.6  8  13  2.00  15

 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  183.20  208.32  183.20  142.00  30mm  E-MSMD2-K2  4.50  17.50  45.50 28.00  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                                                               4.30




                    22.00  15.50    91.80  15.50  142mm            L Type          8.0  13.0  4.60  11.30  30.00  11.50  37.00
                                                                                                  90°
                                                                                        15.00
 Sensors          25.13                     22.00                             28.00  6.6    4.30  2.00     Sensors
                                                                                             11.30
                 M20×1.5                          30.00                      37.00
 P.15-007        Waterproof Connector  14.40                * Can be used with products of other brands. Check the actual   P.15-007
                                                             tolerance to determine applicability.
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  24.00  38.50                           Safety Door Switches  Safety Light Curtains /   Area Sensors /


                       Model
 P.15-036        (Including Operation Key)  Safety Door Lock Model  Operation Key Model  Contact Type  Lock Mode  P.15-036
                   E-MSM2AFG-K1    E-MSM2AFG    E-MSMD2-K1  1NC/1NO+1NC/1NO  DC24V electromagnetic locking / mechanical release
 Noise   Filters   E-MSM2AFA-K1    E-MSM2AFA      T Type     2NC+1NC/1NO   Mechanical locking / DC24V electromagnetic release  Filters  Noise
                                   E-MSM2CFG
                   E-MSM2CFG-K1
                   E-MSM2DFG-K1    E-MSM2DFG                   2NC+2NC    DC24V electromagnetic locking / mechanical release
                   E-MSM2DFA-K1    E-MSM2DFA                               Mechanical locking / DC24V electromagnetic release
 P.15-050          E-MSM2TFG-K1    E-MSM2TFG                   3NC+1NC    DC24V electromagnetic locking / mechanical release  P.15-050
 Power Distribution   Units  E-MSM2AFG-K2  E-MSM2AFG  E-MSMD2-K2  1NC/1NO+1NC/1NO  DC24V electromagnetic locking / mechanical release  Units  Power Distribution
                   E-MSM2OFG-K1
                                   E-MSM2OFG
                                                               1NC+3NC
                                                                           DC24V electromagnetic locking / mechanical release
                                   E-MSM2AFA
                   E-MSM2AFA-K2
                                                                           Mechanical locking / DC24V electromagnetic release
                                                  L Type
                                   E-MSM2CFG
                   E-MSM2CFG-K2
                                                             2NC+1NC/1NO
                   E-MSM2DFA-K2
                                   E-MSM2DFA
 P.15-052          E-MSM2DFG-K2    E-MSM2DFG                   2NC+2NC     Mechanical locking / DC24V electromagnetic release  P.15-052
                   E-MSM2TFG-K2    E-MSM2TFG                   3NC+1NC     DC24V electromagnetic locking / mechanical release
                                   E-MSM2OFG
                   E-MSM2OFG-K2
                                                                           Mechanical locking / DC24V electromagnetic release
                                                               1NC+3NC
 Contact   Probes  Ordering  E-MSM2AFA-K1                                                                  Probes  Contact
                            Part Number
                  Example
 P.15-054        Compact and cost-effective safety lock with flexible key design for improved misalignment tolerance. Switch head   P.15-054
                 rotates in 4 directions; key inserts in 7 positions. Power-on/off lock options for versatile installation.
                 Structure                                 Contact Configuration
                        4 Junction                                           A  B  C  D
                   Box Fixing Screws                                                       2NC+2NC
                                                                               11  12  21  22  A
                 Top Cover of                                                             B 11  12
                                                                                          C
                 Junction Box                                                  33  34  43  44  D 21  22
                                          4 Fixing Screws for                E  F  G  H   E F 31  32
                                          Plastic Lock Head Assembly                      G
                                                                             I  E1+  J  E2-  H 41  42
                                       Plastic Lock
                                       Head Assembly                                      E1(+)
                                    Junction Box               DC24V+   DC24V-  E,F,G,H=48mm  I,J=35mm  A,B,C,D=63mm  E2(-)
                                8 Cable Fixing Screws
                        M20×1.5                                            Waterproof
                        Waterproof Connector                               Connector  Cable O.D. φ6-φ12mm
                                Area Sensors / Safety Light Curtains / Safety Door Switches             15-046
   1228   1229   1230   1231   1232   1233   1234   1235   1236   1237   1238