Page 1229 - MiSUMi 2025
P. 1229

Area Sensors, Plastic Housing Type




                  New                                             Part Number           Detection   Overall
                 Products                                              2Number of   3Output   Height H   Height L
                                                              1Type               Type
                                                                       Optical Axes       (mm)    (mm)
                                                                           6               100    140
                                                                           8      NPN: N   140    190
                                                             E-MSMN
                                                                          12      PNP: P   220    270
                                                                          16               300    350
                 QOutline Dimensional Drawing (Unit: mm)
                 Light Emitter                                             Light Receiver
                  2-φ4.6        30  2-φ4.5                                     2-φ4.6
                                    M4 Nut Base, Depth 3.3
                  Auxiliary Mounting Hole,   18  Last Optical Axis Mark        Auxiliary Mounting Hole,   2-M4 Nut Base,
 15               Depth 1.1                                                    Depth 1.1         Depth 1.1  15
 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  Operation Indicator (Red)  A  B  C  Detection Height  E-MSMN6  100 130 140  26  Operation Indicator   Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                                                 B
                                                             A
                                                   Part Number
                                                                       D
                                                                    C
                                                                                   (Red)
                       Light Emitting Indicator
                       (Green)
                                                                                   Stable Incident Light Indicator
                                                  E-MSMN8
                                                                       52
                                                            140 180 190
                                                                                   (Green)
                      102
                                                  E-MSMN16 300 340 350 124
                                                                                   (Red)
                      Operation Indicator   Optical Axis Pitch  E-MSMN12 220 260 270  84  Operating Status Indicator
                      (Red)
                                                                                   Operation Indicator
 Sensors              D Operating Status Indicator  20  25                         (Red)                   Sensors
                      Operating Mode
                      Changeover Switch
 P.15-007            φ3.8Cable, Length 3m  5 1st Optical Axis Mark  4.8                                   P.15-007
                                    13
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  QSpecifications and Performance        Safety Door Switches  Safety Light Curtains /   Area Sensors /
 P.15-036                   Type                   Optical Axis Pitch (20mm)       QWiring Diagram        P.15-036
                             NPN Output E-MSMN6-N E-MSMN8-N E-MSMN12-N E-MSMN16-N
                                                                                   QOutput Circuit Diagram
                  Item  Part   PNP Output E-MSMN6-P E-MSMN8-P E-MSMN12-P E-MSMN16-P  NPN Output  Light Receiver
                                                                                    Light Emitter
 Noise   Filters      Number  Operation               NC (Normal Open)                                     Filters  Noise
                               Output
                   Number of Optical Axes  6 Axis  8 Axis  12 Axis     16 Axis
                      Detection Height
 P.15-050            Detection Distance  100mm   140mm     220mm       300mm                              P.15-050
                                      4m
 Power Distribution   Units  Optical Axis Pitch  φ30mm or above opaque objects (fully shaded objects)  Orange (Sync Cable)  Units  Power Distribution
                                      20m
                      Detection Object
                     Operating Voltage
                                      12~24V DC±10%, pulsation P-P10% or less
 P.15-052            Circuit Protection  Surge protection circuit, short circuit protection, and reverse polarity protection  Blue (OV)  Pink (Input)  Brown (+V)  Blue (OV)  Brown (+V)  Black (PNP)  P.15-052
                      Response Time
                                      10ms or less (12ms or less when anti-interference function is used)
                     Practical Function  Anti-interference function and light emitting stop function available  24V DC  Load
 Contact   Probes   Ambient Temperature  -10~+55°C (no icing, no condensation), storage: -10~+60°C  PNP Output  Light Receiver  Probes  Contact
                                      35~85%RH, storage: 35~85%RH
                     Ambient Humidity
                                                                                    Light Emitter
                    Ambient Illumination
                     Withstand Voltage  Incandescent lamp: illumination of the illuminated surface 3000LX or less
                                      AC1000V, 1min, between all power connection terminals and housing
 P.15-054                                                                                                 P.15-054
                    Insulation Resistance  20MΩ or more (DC500V megger), between charger and housing
                    Vibration (Durability)  10~55Hz, 1.5mm double amplitude, 2h each in X, Y and Z directions
                     Impact (Durability)  500m/s  double amplitude, 3 times each in X, Y and Z directions
                                          2
                    Light Emitting Element  Infrared LED (peak wavelength of light emitting: 870nm, modulated)  Orange (Sync Cable)
                         Material     Housing: heat-resistant ABS, Front cover: polyester, Display cover: propylene
                         Cable        0.2mm 24-core rubber cable, 3m long
                     Connection Mode  Wire Lead-out Type                               Blue (OV)  Pink (Input)  Brown (+V)  Blue (OV)  Brown (+V)  Black (PNP)
                 Ordering  Part Number (1Type · 2Number of Optical Axis)  -  3Output Type
                  Example                E-MSMN8               -      N                       24V DC  Load
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MSMN             2          area sensor            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                Area Sensors / Safety Light Curtains / Safety Door Switches             15-042
   1224   1225   1226   1227   1228   1229   1230   1231   1232   1233   1234