Page 1224 - MiSUMi 2025
P. 1224

Area Sensors, Ultra-Thin Type




                  New
                 Products












           15                                                                                                                                                                                                     15

           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  Body  13  6.9  4.5  A  B1  Dimension code  Meaning                                                                            Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                          28




                                                           A
                                                                  Upper blind spot
                                                           B1   Upper and lower covers
             Sensors                          2D  H  L     B2   (10mm / 20mm / 40mm)                                                                                                                               Sensors
                                                                  Lower blind spot
                                                                  Optical axis pitch
                                                           D
          P.15-007                                         H L    Detection height                                                                                                                               P.15-007
                                                                   Overall height
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  B2  Dimension of upper and lower covers A=12mm                                                                                      Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                       When D=10mm:
                                                       B1=5mm; B2=5mm.
                                                       When D=20mm:
                                                       When D=40mm:
          P.15-036                              A      B1=10mm; B2=10mm.                                                                                                                                         P.15-036
                                                       B1=10mm; B2=30mm.
                                                       L is the overall height of area sensor:
                                                       L=height of upper and lower covers+upper and lower blind spots+detection height
            Noise   Filters         13  28             H is the detection height of area sensor:                                                                                                                  Filters  Noise
                                                       H=(number of optical axes-1)×optical axis pitch
          P.15-050  1Type  Part Number     3Number of   4Output   Detection Height H (mm)   Unit Dimensions  Overall Height L (mm)                                                                               P.15-050
                            2Optical Axis Pitch D (mm)
                                                                                             L=2×A+B1+B2+H
                                                       Type
                                           Optical Axes
            Power Distribution   Units  E-MSF3SG  10  8~28  N (NPN Output)  120~1240  A: 12mm, B1: 5mm, B2: 5mm  184~1304                                                                                         Units  Power Distribution
                                                                  H=(3-1)×2
                                                                  70~270
                                                                                              104~304
                                   20
                                                                                              104~584
                                              4~28
                                                                           A: 12mm, B1: 10mm, B2: 10mm
                                                                  60~540
                                                     P (PNP Output)
                                   40
                                              4~32
                                                                           A: 12mm, B1: 10mm, B2: 30mm
          P.15-052           Optical Axis   Number   Detection   Overall   Optical Axis   Number   Detection   Overall                                                                                           P.15-052
                     Type      Pitch   of Optical   Output  Height (mm)   Height (mm)    Type  Pitch   of Optical  Output   Height (mm)   Height (mm)
                                          Type
                                                                                      Type
                                                        L
                                                                                            H
                                                                                                   L
                                     Axes
            Contact   Probes          12        110    104                       20         380   424                                                                                                             Probes  Contact
                                 D
                                                                            D
                                                 H
                                                                                 Axes
                                      8
                                                70
                                                                                                  464
                                                                                 22
                                                                                            420
                                                       144
                               10     16        150    184                 20    24         460   504
          P.15-054                    20        190    224                       26         500   544                                                                                                            P.15-054
                                      24        230    264                       28         540   584
                                      28        270    304                        4         120   184
                                                60
                  E-MSF3SG            4 6  NPN: N  100  104                       6 8       200   264
                                                                                                  344
                                                                                            280
                                                       144
                                          PNP: P
                                      8         140    184                       10         360   424
                                      10        180    224                       12  NPN: N  440  504
                               20     12        220    264    E-MSF3SG           14  PNP: P  520  584
                                      14        260    304                       16         600   664
                                      16        300    344                 40    18         680   744
                                      18        340    384                       20         760   824
                                                                                 22         840   904
                                                                                 24         920   984
                                                                                 26        1000   1064
                                                                                 28        1080   1144
                                                                                 30        1160   1224
                                                                                 32        1240   1304
          15-037                 Area Sensors / Safety Light Curtains / Safety Door Switches
   1219   1220   1221   1222   1223   1224   1225   1226   1227   1228   1229