Page 1222 - MiSUMi 2025
P. 1222

Laser Sensors, ToF Type                                                                         Product Overview                                                       Economy series
                                                                                                                                                                                                Area Sensors


                  New
                 Products







                 Sensor                                               Sensor mounting bracket
                                                                      (included)
                             20                    12.6                    3.2  22.2
                                                        Light Receiver        14
           15         31.0  25.4               5.1  5                     25  19°                                                                                                                                 15

           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  2-M3×0.5  4.5  φ3.8 Cable,   Light Emitter  41.4  12  16  5.7  t1.2                                                           Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                   Length 2m
                 Tapped Hole



                      7.5                                                  35  4.2  4.2  8.6  16
             Sensors   Detection                      Setting   Spot             3.2              Power                                                                                                            Sensors

                   Method   Shape (mm)  Detection Range  Range  Size  NPN Type        PNP Type    Voltage
          P.15-007   ToF                  @5% Reflectivity                                         9~30                                                                                                          P.15-007
                                          50mm~1000mm
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  (Time of Flight)  @30% Reflectivity  50~3000mm 3.8mm E-MSMLRTB3000N E-MSMLRTB3000P  VDC                                             Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                          50mm~3000mm


          P.15-036  The detection range of the ToF laser sensor is affected by the reflectivity of the sensing object.                                                                                           P.15-036
                 Laser Sensor’s detection characteristic
                 Detection Properties Diagram
            Noise   Filters  60  E-MSMLRTB3000-Operating Zone Properties (Horizontal Direction)  3500  E-MSMLRTB3000-Distance Properties                                                                          Filters  Noise


          P.15-050  40 0                                      Detection Distance (mm)  3000                                                                                                                      P.15-050
                   20
                                                               2500
            Power Distribution   Units  Operating Zone (Horizontal Direction mm)  -20  Rightward Direction  2000  White Paper                                                                                     Units  Power Distribution
                                               Leftward Direction
                                                               1500
                                                                                                  Black Paper
                  -40
                                                               1000
          P.15-052  -60                                        500                                                                                                                                               P.15-052
                  -80
                  -100                                           0                              Distance X (mm)
            Contact   Probes  X=50mm  X=500mm X=1000mm X=1500mm X=2000mm X=2500mm  X=50mm  X=500mm X=1000mm X=1500mm X=2000mm X=2500mm X=3000mm                                                                   Probes  Contact
                      E-MSMLRTB3000-Detection Distance - Material Properties  E-MSMLRTB3000- Detection Object Size - Distance Properties
          P.15-054  3500                           Set distance:   3500                       Set distance:                                                                                                      P.15-054
                  Detection Distance (mm)  2500    3000mm      2500                           white paper
                  3000
                                                   white paper teaching
                                                               3000
                                                                                              100*100mm 2 ,
                                                                                              teaching 3000mm
                                                               2000
                  2000
                                                                                                 White Paper
                                                               1500
                                                                                                 Black Paper
                  1500
                  1000
                                                                500
                   500                                         1000 0                         Area of Detection Object
                    0                              Material       20*20mm 2  X=50*50mm 2 X=100*100mm 2 X=150*150mm 2 X=200*200mm 2 X=250*250mm 2
                    White Drawing  Paper  Black Drawing  Paper  SUS (Glossy)  Cardboard Box
                                          (Corrugated)
                 Ordering   Part Number
                  Example  E-MSMLRTB3000N
          15-035                 Sensors
   1217   1218   1219   1220   1221   1222   1223   1224   1225   1226   1227