Page 1227 - MiSUMi 2025
P. 1227

Type   Optical axis pitch (10mm)  Optical axis pitch (20mm)  Optical axis pitch (40mm)
                          Part Number
                 Item                  E-MBF3SG10              E-MBF3SG20              E-MBF3SG40
                 Detection Height  70-1960mm
                 Housing dimensions 35×27.7mm
                 Detection Distance  0.1~3m
                 Optical axis pitch  10 / 20 / 40mm
                 Infrared wavelength 940nm
                 Synchronization type Line synchronization
                 Maximum power  ≤5W
                 Response Time  <5ms
 15              Supply voltage  DC24V±20%                                                                 15
                 Safety output
                                PNP transistor output: load current ≤200mA, residual voltage ≤1V (except for voltage drop caused by cable extension), and leakage current ≤ 1mA;
 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  (OSSD)  NPN transistor output: load current ≤200mA, residual voltage ≤1V (except for voltage drop caused by cable extension), and leakage current ≤ 1mA.  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                 Housing protection rating IP 54
                 Operating temperature -10~55°C (No condensation)
                 Storage temperature -20~70°C
                                15%~85%
                 Relative humidity
                 Housing material
                                Aluminum Alloy
                 Resistant to Light Interference 10000Lux (angle of incidence I>5°)
 Sensors         Connection mode  (GX12)×1(2 pcs) extension cable 2.5m at emitter side, extension cable 3.5m at receiver side  Sensors
                 Safety standard
                                IEC 61508 SIL 2
 P.15-007        QWiring Diagram            PNP Wiring Diagram                                            P.15-007
                  NPN Wiring Diagram
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  Brown VCC  DC24V DC0V  Brown  VCC  DC24V DC0V  NO.  Cable  Emitter   Receiver   Wiring  Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                                                       Side
                                                                                Side
                                                                           Color
                              GND
                                                        GND
                                                    Gray
 P.15-036         Emitter  Blue  CP         Emitter  Blue  CP            1 Brown  +24V  +24V  Power Supply +  P.15-036
                          Gray
                                                                         2 Blue
                                                                                       0V
                                                                                             Power Supply -
                                                                                0V
 Noise   Filters          Gray  CP                  Gray  CP             3 Grey Communication Communication  Interconnection between   Filters  Noise
                                                                                              emitter and receiver
                                                        VCC
                              VCC
                                                    Brown
                          Brown
                                                                                     NPN/PNP  Load input side
                  Receiver  Blue  GND       Receiver  Blue  GND          4 Black  /   Output     1
                                                        OSSD1
                              OSSD1
 P.15-050                 Black  OSSD2  Load 1      Black  OSSD2  Load 1  5 White  /  NPN/PNP  Load input side   P.15-050
                                                                                                 2
                                                                                      Output
                                  Load 2
                                                    White
                          White
                                                               Load 2
 Power Distribution   Units  Ordering  Part Number (1Type · 2D)  - -  3Number of Optical Axes  - -  4Output Type  Units  Power Distribution
                  Example
                                                         8
                               E-MBF3SG40
                                                                          N
 P.15-052                                                                                                 P.15-052
                      Example
 Contact   Probes  closely, use a detection body φ15mm (finger   Detection body φ25mm (hand   use a detection body ø45mm (arm, foot, and body   Probes  Contact
                     When approaching the hazard source
                                                                         When the distance to the hazard source is far,
                                                    Common standard type
                   detection), with an optical axis pitch of 10mm.   detection), with an optical axis pitch
                                                                         detection), with an optical axis pitch of 40mm.
                   This type ensures exceptionally high safety.  of 20mm.    Please select this when the installation location is
 P.15-054                                           A commonly used type.      far from the hazard source.  P.15-054
                                 10mm                    20mm                        40mm
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MBF3SG           2          area sensor            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                Area Sensors / Safety Light Curtains / Safety Door Switches             15-040
   1222   1223   1224   1225   1226   1227   1228   1229   1230   1231   1232