Page 1228 - MiSUMi 2025
P. 1228

Area Sensors, Side-Mounted Type




                  New                                                                   Overall Height L (mm)
                 Products                           Optical Axis Pitch D  Component Dimension  L=2×A+B1+B2+H
                                                        10mm        A:12mm, B1:5mm, B2:5mm  104~1024
                                                        20mm       A:12mm, B1:10mm, B2:10mm  104~1024
                                                        40mm       A:12mm, B1:10mm, B2:30mm  164~1604






                                                       39  15.7
           15                                          4.2  12   B1A                                                                                                                                              15

           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  2D  H  L                                                                                                                      Contact Probes  Power Distribution Units /   Sensors / Noise Filters /








             Sensors        Part Number                          B2  A      Detection height H                                                                                                                     Sensors

                                                                                             Increament
                       1Type      2Optical Axis Pitch D (mm)  3Number of Axis  4Output Type  H=(3-1)×2  Number of Axis
          P.15-007                      10           8~100     N (NPN Output)    70~990         4                                                                                                                P.15-007
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  E-MSSGL  20  4~50  P (PNP Output)  120~1560  2 2                                                                                    Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                                                60~980
                                                      4~40
                                        40
                       Type
                                                                           NPN Wiring Diagram
          P.15-036  Item  Part Number  Optical axis pitch (10mm) Optical axis pitch (20mm) Optical axis pitch (40mm)  QOutput Circuit Diagram                                                                    P.15-036
                                                              E-MSSGL40
                                               E-MSSGL20
                                 E-MSSGL10
                  Detection height 70~1560mm                                         Brown  VCC  DC24V DC0V
            Noise   Filters  Housing dimensions 39×15mm                     Emitter  Blue  GND                                                                                                                    Filters  Noise
                                                                                        OSSD1
                 Detection distance 0.1~2m
                                                                                     Black
                 Optical axis pitch 10/20/40mm                                       Gray  CP
          P.15-050  Infrared wavelength 940nm                                        Gray  CP                                                                                                                    P.15-050
            Power Distribution   Units  Synchronization type Line synchronization  Receiver  Brown VCC                                                                                                            Units  Power Distribution
                  Maximum power ≤5W
                                                                                        GND
                                                                                     Blue
                  Response Time <5ms
          P.15-052  Supply voltage  DC24V±20%                                        Black  OSSD1  Load                                                                                                          P.15-052
                              PNP transistor output: load current≤200mA, residual voltage≤1V    PNP Wiring Diagram
                   Safety output
                              (except for voltage drop caused by cable extension), and leakage current≤1mA;
            Contact   Probes  (OSSD)  NPN transistor output: load current≤200mA, residual voltage≤1V    Brown  VCC  DC24V DC0V                                                                                    Probes  Contact
                              (except for voltage drop caused by cable extension), and leakage current≤1mA.
                                                                                     Blue
                                                                                        GND
                 Housing protection rating IP 54                            Emitter
                                                                                     Black  OSSD1
          P.15-054  Operating temperature -10~55°C(No condensation)                  Gray  CP                                                                                                                    P.15-054
                 Storage temperature -20~70°C
                 Relative humidity 15%~85%                                           Gray  CP
                 Housing material Aluminum Alloy                                     Brown  VCC
                   Resistance to                                           Receiver  Blue  GND
                 light interference  10000Lux(Angle of Incidence I>5°)               Black  OSSD1  Load
                 Connection mode Wire Lead-out Type (2m)
                 Ordering  Part Number (1Type · 2D)  -  3Number of Optical Axis  -  4Output Type
                  Example       E-MSSGL10      -         8          -     N
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MSSGL            2          area sensor            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          15-041                 Area Sensors / Safety Light Curtains / Safety Door Switches
   1223   1224   1225   1226   1227   1228   1229   1230   1231   1232   1233