Page 1226 - MiSUMi 2025
P. 1226

Area Sensors, Standard Type, IEC

                       61508 SIL2 Safety Level



                  New
                 Products












           15    Body                                                                                                                                                                                             15

           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  A1  B1  Upper and lower mounting brackets                                                                                     Contact Probes  Power Distribution Units /   Sensors / Noise Filters /





                         2D
                                          28.8±0.5
                                                                                          Meaning
                                        11
                                                 3
                                                            10     2-R2    Dimension code  Upper cover
                                                                              A1
                                                        7
             Sensors       H  L                     2.3                       A2    Lower cover+aviation terminal                                                                                                  Sensors
                                                                                        Upper blind spot
                                                                              B1
          P.15-007                  34.6±0.5  26    φ7               17  30   B2        Lower blind spot                                                                                                         P.15-007
                                                                                        Optical axis pitch
                                                                              D
                                                                                        Detection height
                                                                              H
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  2-R4  φ18  15.1  A1=14mm;  A2=20mm  Overall height                                                                                  Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                                              L
                                                                          When D=20mm: B1=10mm; B2=35mm.
          P.15-036         A2 B2            2-φ4            30            When D=10mm: B1=5mm; B2=30mm.                                                                                                          P.15-036
                                                                          When D=40mm: B1=10mm; B2=35mm.
                     35                                                   L is the overall height of area sensor: L=height of upper and
                                                                          lower covers+upper and lower blind spots+detection height
                                                                          H is the detection height of area sensor: H=(number of optical
            Noise   Filters  27.7                                         axes-1)×optical axis pitch                                                                                                              Filters  Noise
                          Part Number     3Number of   4Output   Detection Height H (mm)   Unit Dimensions  Overall Height L (mm)
                    1Type  2Optical Axis Pitch D (mm)  Optical Axes  Type  H=(3-1)×2         L=2×A+B1+B2+H
          P.15-050  E-MBF3SG     10         8~48  N (NPN Output)  70~470  A1: 14mm, A2: 20mm, B1: 5mm, B2: 30mm  139~1059                                                                                        P.15-050
                                                                                               139~539
                                            4~50
                                 20
                                                                       A1: 14mm, A2: 20mm, B1: 10mm, B2: 35mm
                                                              60~980
            Power Distribution   Units  Type  Optical Axis Pitch  Number of  Output   Sensing   Overall Height   120~1960  Optical Axis Pitch  Number of  Output   Sensing  199~2039                              Units  Power Distribution
                                                 P (PNP Output)
                                 40
                                            4~50
                                                                       A1: 14mm, A2: 20mm, B1: 10mm, B2: 35mm
                                                                                                 Overall Height
                                                                Type
                                                      (mm) L
                               D
                                   Optical Axes Type Height (mm) H
                                                                               Optical Axes Type Height (mm) H
                                                                                                  (mm) L
                                                                           D
                                      8
                                                70
                                                       179
                                                                                 44
                                                                                            860
                                                                                                   939
          P.15-052                    12        110    139                       42         820    899                                                                                                           P.15-052
                                      16        150    219                20     46         900    979
                                      20        190    259                       48         940   1019
            Contact   Probes  10      28        270    339                       4 6        120    199                                                                                                            Probes  Contact
                                      24
                                                       299
                                                                                 50
                                                230
                                                                                                  1059
                                                                                            980
                                                                                            200
                                                                                                   279
                                                310
                                      32
                                                       379
                                                                                 8
                                      36
                                      40        350    419                       10         280    359
                                                                                            360
                                                       459
                                                                                                   439
                                                390
          P.15-054                    44        430    499                       12         440    519                                                                                                           P.15-054
                                      48        470    539                       14         520    599
                                      4         60     139                       16         600    679
                                      6         100    179                       18         680    759
                                      8         140    219                       20  NPN: N  760   839
                  E-MBF3SG            10  NPN: N  180  259   E-MBF3SG            22  PNP: P  840   919
                                                                                                   999
                                      12
                                                                                            920
                                                                                 24
                                                       299
                                                220
                                          PNP: P
                                      14        260    339                40     26        1000   1079
                                      16        300    379                       28        1080   1159
                                      18        340    419                       30        1160   1239
                                      20        380    459                       32        1240   1319
                              20      22        420    499                       34        1320   1399
                                      24        460    539                       36        1400   1479
                                      26        500    579                       38        1480   1559
                                      28        540    619                       40        1560   1639
                                      30        580    659                       42        1640   1719
                                      32        620    699                       44        1720   1799
                                      34        660    739                       46        1800   1879
                                      36        700    779                       48        1880   1959
                                      38        740    819                       50        1960   2039
                                      40        780    859
          15-039                 Area Sensors / Safety Light Curtains / Safety Door Switches
   1221   1222   1223   1224   1225   1226   1227   1228   1229   1230   1231