Page 1218 - MiSUMi 2025
P. 1218

Photoelectric Sensors, Ultra Thin Type




                  New
                 Products









                 Front Reflective Type
                                     13.3  2.75
                                     13.3
                                     13.3
                                         2.75
                                     6.9  2.75
                                     6.9
           15    Operating Status Indicator (Red)  6.9 5 5 5  1.75 4.5  4.5  1.88  1.88  1.88  1.5  1.5  1.5  3.6                                                                                                 15
                      Power Indicator (Green)
                                                  3.6
                      Power Indicator (Green)
                      Power Indicator (Green)
                                                  3.6
                                         1.75
                                         1.75
                 Operating Status Indicator (Red)
                 Operating Status Indicator (Red)
           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  Light Receiver  φ2.5 Cable 2m 15  15  15  4.4  4.4  4.4                                                                       Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                               11
                                           4.5
                                               11
                                          Light Emitter
                                          Light Emitter 11
                          Light Receiver
                                          Light Emitter
                          Light Receiver
                                           2-φ2.2
                                           2-φ2.2
                                           2-φ2.2
                                           Mounting Hole
                                           Mounting Hole
                                           Mounting Hole
                                         φ2.5 Cable 2m
                                         φ2.5 Cable 2m
             Sensors   Front Through-beam Type                                7.2                                                                                                                                  Sensors
                                                                               10.5
                                                                               10.5
                                                                               10.5
                                     10.5
                                                                              7.2
                                     10.5
                                                                              7.2
                                     5.5
                                     5.5
                                                                               5.5
                                                                Power Indicator (Green)
                                                  4.6
                                     5.5
                                                                               5.5
                                 1.9 1.9  10.5    4.6      Operating Status Indicator (Red)  5.5  1.7  4.5
                                                                Power Indicator (Green)
                                                  4.6
                                                                Power Indicator (Green)
                                                                                  1.7
                                 1.9 1.9
                                                                                  1.7
          P.15-007               1.9 1.9            1.5    Operating Status Indicator (Red)  1.9  1.9  1.9  1.5  1.5  1.5  4.5                                                                                   P.15-007
                                                    1.5
                                                                                            4.5
                                                           Operating Status Indicator (Red)
                                                    1.5
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  15  15  15  11  11  11  4 4  4  Light Emitter  Light Receiver  4 4  4  11  11  11  15  15  15                                       Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                                    Light Receiver
                                                                    Light Receiver
                                         Light Emitter
                                         Light Emitter
                                                                                      4.5
                               4 4
                                                                                      4.5
                                                                                      4.5
                               4
                                                                                6.9
                                                                                    2-φ2.2 Mounting Hole
                       2-φ2.2 Mounting Hole 6.8
                                                                                6.9
          P.15-036     2-φ2.2 Mounting Hole  6.8                                6.9  2-φ2.2 Mounting Hole                                                                                                        P.15-036
                                                                                    2-φ2.2 Mounting Hole
                       2-φ2.2 Mounting Hole
                                    6.8
                                                                                  φ2.8 Cable 2m
                                                                                  φ2.8 Cable 2m
                                                                                  φ2.8 Cable 2m
            Noise   Filters  φ2.8 Cable 2m                                                                                                                                                                        Filters  Noise
                            φ2.8 Cable 2m
                            φ2.8 Cable 2m
                                       Light Emitter                              Light Receiver
                                                                                  Light Receiver
                                       Light Emitter
                                                                                  Light Receiver
                                       Light Emitter
          P.15-050  Side Through-beam Type                    Power Indicator (Green)  7.2                                                                                                                       P.15-050
                                                                               10.5
                                                                               10.5
                                                                               10.5
            Power Distribution   Units  Light   5 5 5  2.5  1.9  1.9  1.9  1.9 4 4  10.5  Operating Status Indicator (Red)  7.2  1.7 1.9  1.9  1.9  1.5  1.5  1.5  2.5 5 5 5                                      Units  Power Distribution
                                                              Power Indicator (Green)
                                                                              7.2
                                                              Power Indicator (Green)
                                                                                   1.7
                                                    10.5
                                                          Operating Status Indicator (Red)
                                                                                   1.7
                                                    10.5
                                                1.9
                                                          Operating Status Indicator (Red)
                                        2.5
                                                                                          2.5
                                                1.9
                                                                                          2.5
                                        2.5
                                                                                   4 4
                                 Light
                                                                                                Light
                                 Emitter
                                 Emitter
                                                                                                Light
                                                                                                Receiver
                                 Emitter
                                                                                                Receiver
                                                                                                Receiver
          P.15-052               Light        15  15  15  11  11  11  4            4  11  11  11  15  15  15  Light                                                                                              P.15-052
                                                                                      4.5  4.5  4.5
                                                                                    2-φ2.2 Mounting Hole
                                                                                6.9
                                              4.5
            Contact   Probes         5 5 5  Mounting Hole  6.8                  6.9 φ2.8 Cable 2m  5 5 5                                                                                                          Probes  Contact
                                              4.5
                                                                                    2-φ2.2 Mounting Hole
                                                   6.8
                                                                                    2-φ2.2 Mounting Hole
                                              4.5
                                                                                6.9
                                                   6.8
                                           2-φ2.2
                                           2-φ2.2
                                                                                 φ2.8 Cable 2m
                                           2-φ2.2
                                                                                 φ2.8 Cable 2m
                                         Mounting Hole
          P.15-054                       Mounting Hole                                                                                                                                                           P.15-054
                                         φ2.8 Cable 2m
                                         φ2.8 Cable 2m
                                         φ2.8 Cable 2m
                                       Light Emitter                              Light Receiver
                                       Light Emitter
                                                                                  Light Receiver
                                       Light Emitter
                                                                                  Light Receiver
                          Part Number         Detection   Light             Min. Detecting  Power Supply   Cable
                    NPN Type      PNP Type      Type   Source  Detection Distance  Object (mm)  Voltage  Length
                                                Front
                 E-MSM14AN-2M E-MSM14AP-2M  Reflective Type  1~22mm (White Paper)   φ1
                                                            4~10mm (Black Paper) Opaque Object
                                                        Red
                 E-MSM13AN-2M E-MSM13AP-2M  Front Through-  Light              φ2     12~24VDC±10%  Standard
                                                                                                   2m
                                              beam Type
                 E-MSM17N-2M   E-MSM17P-2M   Side Through-       500mm      Opaque Object
                                              beam Type
                 Ordering   Part Number
                  Example  E-MSM14AN-2M
          15-031                 Sensors
   1213   1214   1215   1216   1217   1218   1219   1220   1221   1222   1223