Page 1307 - MiSUMi 2025
P. 1307

Stainless Steel Screw-in Fittings, 45° Elbows, Equal Dia. /

                       Sleeves, Reducing / Tees, Reducing / Nipples, Equal Dia.



                 Q45° Elbows, Equal Dia.
                                                                     Type                M Material
                                                                E-SUTHEH#A-304            SUS304
                                                                E-SUTHEH#A-316            SUS316

                 QOperating Range                                Part Number    3      D     L     L1
                    Operating                 (L)               1Type    2No.  Material  (G)
                                                                          8A
                 Temperature Range  -50~800°C          2-D                10A         1/4    19    19
                                                                                             21
                                                                                      3/8
                                                                                                   21
                    Fluid Used  Water, steam, oil,            E-SUTHEH    15A   304   1/2    25    25
                                                                                             41
                                                                          20A
                                                                                                   41
                                                                                      3/4
                               chemicals
                                                                                       1
                 Maximum Operating   12MPa                                25A   316   1 1/4  37    37
                                                                          32A
                                                                                             36
                                                                                                   36
                    Pressure                                              40A         1 1/2  40    40
                                          (L)                             50A          2     48    48
                                                             Ordering  Part Number (1Type · 2No.)  -  3Material
                                                             Example       E-SUTHEH8A      -   304
                 QSleeves, Reducing
                                                                     Type                M Material
                                                                 E-SUTSSJ#-304            SUS304
                                                                 E-SUTSSJ#-316            SUS316
                                                                 Part Number
                                                                                3
 Screw-in Fittings /   Hose Fittings  QOperating Range  -50~800°C  CH  D1  1Type  2No.  Material  (G)  (G)  25  CH  Hose Fittings  Screw-in Fittings /
                                                                                               L
                                                                                          D2
                                                                                      D1
                    Operating
                                                                                          1/4
                                                                          12
                                                                                                    21
                                                                                     1/8
                 Temperature Range
                                                                                          3/8
                                                                                               26
                                                                          23
                                                                                                    23
                                                                                     1/4
                                                                                               30
                                                                                          1/2
                                                                                                    29
                                                                                     1/4
                                                                          24
                             Water, steam, oil,
                    Fluid Used
                                                                                     3/8
                                                                          34
                                                                                          1/2
                                                                                               30
                                                                                                    29
                                                                                304
                               chemicals
                                                                                          3/4
                                                                          46
                                                                                     1/2
                                                                                                    35
                                                                                               35
 P.18-004        Maximum Operating   12MPa  L                 E-SUTSSJ    36    316  3/8  3/4  35   35    P.18-004
                                                                          48
                    Pressure
                                                                                           1
                                                                                                    42
                                                                                     1/2
                                                                                               42
                                                                          68         3/4   1   42   42
 Screw-in   Plugs                                    D2      Ordering  Part Number (1Type · 2No.)  - -  3Material  Plugs  Screw-in
                                                             Example
                                                                           E-SUTSSJ12
                                                                                               304
 P.18-015        QTees, Reducing                                     Type                M Material       P.18-015
 Other New   Products                                            E-SGPTDJ#-304            SUS304           Products  Other New
                                                                 E-SGPTDJ#-316
                                                                                          SUS316
 P.18-016        QOperating Range              L2  D1                                                     P.18-016
 18              Temperature Range  Water, steam, oil,    2-D2  1Type    2No.  Material  (G)  (G)  A  B    18
                    Operating
                              -50~800°C
                                                                 Part Number
                                                                                3
                                                                                      T1
                                                                                          T2
 Hydraulic Fittings &   Joints  Maximum Operating   12MPa  L1  L1  L2  Ordering  Part Number (1Type · 2No.)  1/2  3Material  26  Joints  Hydraulic Fittings &
                    Fluid Used
                               chemicals
                                                                          24
                                                                                               32
                                                                                     1/4
                                                                                                    26
                                                                                               32
                                                                                          1/2
                                                                                304
                                                                                     3/8
                                                                          34
                                                              E-SGPTDJ
                                                                                316
                                                                          36
                                                                                                    31
                                                                                          3/4
                                                                                               41
                                                                                     3/8
                    Pressure
                                                                                               41
                                                                          46
                                                                                     1/2
                                                                                                    32
                                                                                          3/4
                                                                                           -
                                                             Example
                                                                           E-SGPTDJ24
                                                                                           -
                                                                                               304
                 qNipples, Equal Dia.
                                                                     Type                M Material
                                                                 E-SUTNRJ#A-304           SUS304
                                                                 E-SUTNRJ#A-316           SUS316
                 QOperating Range                 2-D           Part Number  3   D    L1   L2  L3   CH
                    Operating   -50~800°C                      1Type  2No.  Material  (R)
                 Temperature Range                                     6A        1/8  10   10  28   12
                                                                                                    14
                                                                                           12
                                                                                               34
                                                                                      12
                                                                                 1/4
                                                                       8A
                    Fluid Used  Water, steam, oil,                     10A       3/8  13   13  36   19
                               chemicals                L1   E-SUTNRJ  15A  304  1/2  16   16  42   22
                                                                       20A
                                                                                      18
                                                                                 3/4
                                                                                           18
                                                                                                    27
                                                                                               47
                 Maximum Operating   12MPa                             25A  316  1    20   20  52   35
                    Pressure              L3  CH                       32A      1 1/4  22  22  56   46
                                                                       40A      1 1/2  23  23  60   50
                                                                       50A       2    25   25  66   63
                                                        L2
                                                             Ordering  Part Number (1Type · 2No.)  -  3Material
                                                             Example       E-SUTNRJ6A      -   304
 18-011                                          Screw-in Fittings / Hose Fittings                      18-012
   1302   1303   1304   1305   1306   1307   1308   1309   1310   1311   1312