Page 1308 - MiSUMi 2025
P. 1308

Brass Hose Fittings, Nipple / Joint




                 QNipple
                                                            M Material             S Surface Treatment
                                                           Brass HPB58-3                  -





                 QOperating Range
                                                     Part Number  Applicable   D2
                    Operating                        1Type  2No.  Hose I.D.  D1  (R)  L1  L2   L3  CH
                 Temperature Range  -50~150°C                61
                 Maximum Operating   3.45MPa                 62           7.5  1/8  7.5   20   32   12
                                                                          7.5
                                                                                    11
                                                                               1/4
                                                                                               35
                                                                                          20
                                                                                                    14
                    Pressure                                        6
                    Fluid Used  Water, air, oil              63           7.5  3/8  11.5  20   37   17
                                                             64           7.5  1/2  14    20   40   22
                                                             91           10.5  1/8  7.5  20   32   12
                                                             92     9     10.5  1/4  11   20   35   14
                                                             93           10.5  3/8  11.5  20  37   17
                         L2       L1
                                                             94           10.5  1/2  14   20   40   22
                                                            122           14   1/4  11    20   35   14
                                                            123    12     14   3/8  11.5  20   37   17
                                                                          14
                                                            124
                  D1                   D2           E-HOSN  12412         12.5  1/2  14   20   40   22
                                                                                    14
                                                                                               40
                                                                               1/2
                                                                                                    22
                                                                                          20
                                                            153           16.5  3/8  11.5  22  37   17
                           CH                               154    15     16.5  1/2  14   22   42   22
                                                                               1/2
                                                                          20.5
                                                                                          24
                                                                                                    22
                                                            194
                                                                                               44
                                                                                    14
            Screw-in Fittings /   Hose Fittings  L3         19619  19     20.5  1 1/2  16  24  46   27                                                                                                            Hose Fittings  Screw-in Fittings /
                                                                               3/4
                                                            196
                                                                          19
                                                                                    16
                                                                                          24
                                                                                               46
                                                                               3/4
                                                                                                    27
                                                                                    19
                                                                                          32
                                                                                                    35
                                                                          27
                                                                   25
                                                                                1
                                                                                               62
                                                            258
                                                                          40
                                                            3812
                                                                   38
                                                                                               87
                                                                                          50
                                                                                    22
                                                                                                    50
                                                                                2
                                                                          50
          P.18-004                                          5016   50     8.5  1/4  22    50   87   60                                                                                                           P.18-004
                                                            628
                                                                                               35
                                                                                                    14
                                                                                          20
                                                                    6
                                                                                    11
                                                            629     6     9.5  1/4  11    20   35   14
            Screw-in   Plugs                       Ordering  Part Number (1Type · 2No.)                                                                                                                           Plugs  Screw-in
                                                    Example
                                                                   E-HOSN61
          P.18-015                                                                                                                                                                                               P.18-015
                 QJoint                                     M Material             S Surface Treatment
            Other New   Products                           Brass HPB58-3                  -                                                                                                                       Products  Other New
          P.18-016                                                                                                                                                                                               P.18-016
           18    QOperating Range                    Part Number  Applicable   T   T1                                                                                                                             18
            Hydraulic Fittings &   Joints  Temperature Range  Water, air, oil  1Type  2No.  Hose I.D.  R(PT)  10.5  G(PF)  3.5  H1  12 44.3 19                                                                    Joints  Hydraulic Fittings &
                                                                               D
                                                                                                 (L)
                                                                                              H
                                                                                       d
                                                                                                     L1
                    Operating
                              -50~150°C
                                                                                       4
                                                                                          12
                                                                                   1/8
                                                             61
                                                                          1/8
                                                                               7
                                                                    6
                                                                          1/4
                                                                                          16
                                                                                              14 57.5 24
                                                             62
                                                                                   1/4
                                                                              7.5
                 Maximum Operating
                              3.45MPa
                    Pressure
                                                             63
                                                                                              17 57.5 24
                                                                              7.5
                                                                                          16
                                                                                       3.5
                                                                                   1/4
                                                                          3/8
                                                                          1/4
                                                                                                 60
                                                                                   3/8
                                                                                              17
                                                                                          19
                    Fluid Used
                                                             92
                                                                                       7.5
                                                                                                     27
                                                                                              22
                                                                                                 64
                                                                          1/2
                                                                                                     27
                                                                                       7.5
                                                             94
                                                                              10.5
                                                                                   3/8
                                                                                          19
                                 H1                          93     9     3/8  10.5  3/8  7.5  19  17  60  27
                                           H    T           123           3/8  14  1/2  10.5 24  22 67.5 27
                                                   E-HOSJN  124    12     1/2  14  1/2  10.5 24  22 69.5 27
                                                            126           3/4  14  1/2  10.5 24  27  73  27
                                                            153    15     3/8  16  1/2  11.5 24  22 67.4 27
                  D  d                                      154           1/2  16  1/2  11.5 24  22 69.5 27
                                                            194    19     1/2  20.5  3/4  15.5 30  27 78.3 33
                                                            196           3/4  20.5  3/4  15.5 30  27 81.3 33
                                                            628           1/4  8   1/4  4  16  14 57.2 24
                           L1                               629     6     1/4  9   1/4  5  16  14 57.2 24
                                       T1
                                  (L)
                                                   Ordering  Part Number (1Type · 2No.)
                                                    Example       E-HOSJN61
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-HOSN             2          hose fitting           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          18-013                 Screw-in Fittings / Hose Fittings                                                                                                                                             18-014
   1303   1304   1305   1306   1307   1308   1309   1310   1311   1312   1313