Page 1309 - MiSUMi 2025
P. 1309

Stainless Steel Hose Fittings, Nipples / Joint




                 QNipples
                                                              Type                    M Material
                                                          E-HOSNS#-304                 SUS304
                                                          E-HOSNS#-316                 SUS316




                 QOperating Range                    Part Number  3    Applicable Hose    D2
                    Operating                        1Type  2No.  Material  Nominal I.D.  D1  (R)  L1  L2  L3  CH
                 Temperature Range  -50~800°C                61                    7.5  1/8  7.5  20  32  12
                    Fluid Used  Water, steam, oil,           62                    7.5  1/4  11  20  35  14
                               chemicals                     63             6      7.5  3/8 11.5 20  37  17
                 Maximum Operating   3.45MPa                 64                    7.5  1/2  14  20  40  22
                    Pressure
                                                             91                   10.5 1/8  7.5  20  32  12
                                                             92             9     10.5 1/4  11  20  35  14
                                                             93                   10.5 3/8 11.5 20  37  17
                         L2       L1
                                                             94                   10.5 1/2  14  20  40  22
                                                            122                    14  1/4  11  20  35  14
                                                            123            12      14  3/8  11  20  37  17
                                                            124
                                                                                   14
                                                                                      1/2
                  D1                   D2          E-HOSNS  12412  304            12.5 1/2  14  20  40  22
                                                                                              20
                                                                                          14
                                                                  316
                                                                                                     22
                                                                                                 40
                                                            153                   16.5 3/8  11  22  37  17
                           CH                               154            15     16.5 1/2  11  22  42  22
                                                            194
                                                                                  20.5 1/2
                                                                                          14
                                                                                              24
                                                                                                 44
                                                                                                     22
 Screw-in Fittings /   Hose Fittings  L3                    19619          19     20.5 3/4  16  24  46  27  Hose Fittings  Screw-in Fittings /
                                                            196
                                                                                          16
                                                                                                 46
                                                                                   19
                                                                                      3/4
                                                                                              24
                                                                                                     27
                                                                                                     35
                                                                           25
                                                                                                 62
                                                                                              32
                                                                                          19
                                                                                   27
                                                                                       1
                                                            258
                                                                           38
                                                                                                     50
                                                                                   40 1 1/2 22
                                                                                              50
                                                            3812
                                                                                                 87
                                                                                   50
                                                                                       2
 P.18-004                                                   5016           50      8.5  1/4  22  50  87  60  P.18-004
                                                            628
                                                                                          11
                                                                                                 35
                                                                                                     14
                                                                                              20
                                                            629             6      9.5  1/4  11  20  35  14
 Screw-in   Plugs                                  Ordering  Part Number (1Type · 2No.)  - -  3Material    Plugs  Screw-in
                                                    Example
                                                                  E-HOSNS61
                                                                                      304
 P.18-015                                                                                                 P.18-015
                 QJoints                                      Type                    M Material
 Other New   Products                                    E-HOSJNS#-304                 SUS304              Products  Other New
                                                         E-HOSJNS#-316
                                                                                       SUS316
 P.18-016                                                           D             QOperating Range        P.18-016
 18                                                                d              Temperature Range  Water, steam, oil,    18
                                                                                     Operating
                                                                                                -50~800°C
 Hydraulic Fittings &   Joints                              (L)  T1 L1   H1       Maximum Operating   3.45MPa  Joints  Hydraulic Fittings &
                                                                                     Fluid Used
                                                                                                chemicals
                                                                                     Pressure
                                                                        T H
                        Part Number        3     Applicable Hose    T    T1
                       1Type       2No.  Material  Nominal I.D.  R(PT)  D  G(PF)  d  H1  H     L    L1
                                    93                9        3/8  10.5  3/8  7.5  19   17   60    27
                     E-HOSJNS       124    304        12       1/2  14   1/2  10.5  24   22   69.5  27
                                    196    316        19       3/4  20.5  3/4  15.5  30  27   81    33
                 Ordering  Part Number (1Type · 2No.)  -  3Material
                  Example       E-HOSJNS93     -    304
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-HOSNS            2          hose fitting           # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 18-013                                          Screw-in Fittings / Hose Fittings                      18-014
   1304   1305   1306   1307   1308   1309   1310   1311   1312   1313   1314