Page 1357 - MiSUMi 2025
P. 1357

Blind Joints for Aluminum Frames,                                                   19

                       Pre-assembly Insertion Double Joint Kits / Center Joint Kits



                 QDouble Joint Kits                                                                        Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                                     Parts       Appearance  M Material  S Surface Treatment
                                                                   Silver    Zinc Alloy    Nickel Plating
                                               1Body of Double Joint Kit
                                                                   Black     Zinc Alloy  Electroplating (Black)
                                                     2Nut          Silver   Carbon Steel   Nickel Plating
                         3    2      1                             Silver  Stainless Steel     -           Accessories  N-Series AL Frames /
                                                     3Bolt
                                                                   Black     SCM435       Black Oxide Film
                                                                                                          P.19-009

                 LBJ                         Double Joint Kit assembly (with bolt and nut)                 Accessories   Economy Series AL Frames /

                     L                              Part Number                      Dimension
                                   D                 2Applicable Slot /   3Color
                                              1Type   Frame Series          L   W    H    D    D1   M     P.19-037
                                                         6-20              8.5   4  17.5  φ10  φ7.2  M4-16
                  H                                                 B (Black)
                                                                           12.2
                                                                     Not
                                      L  D1   LBJ        8-30       specified  15.4  7.8  22.9 φ13.9 φ10.3 M6-20  Accessories  AL Pipe Frames /
                                                         8-40
                                                                                    28.4
                                                                                7.7
                                                                                             φ13.3 M8-25
                                                                                         φ18
                                   D                     10-45      (Silver)  15.6  9.8  32.2 φ19.6 φ13.2 M8-30
                                             EThe default color is silver                                 P.19-067
                     M×Cap Screws  W
                                             Double Joint Kit
                                                    Part Number                      Dimension
                 LBJD          L              1Type  2Applicable Slot /   3Color  L  W  H  D   D1   M      Accessories  PE Coated Steel Pipes /
                               D1                     Frame Series
                         D                               6-20              8.5   4  17.5  φ10  φ7.2  M4-16
                                                         8-30       H (Black)  12.2  7.8  22.9 φ13.9 φ10.3 M6-20  P.19-070
                                              LBJD
                                    H                    8-40       A (Silver)  15.4  7.7  28.4  φ18  φ13.3 M8-25
                                                         10-45             15.6  9.8  32.2 φ19.6 φ13.2 M8-30  Accessories  Safety Fences /
                    W                         Ordering  Part Number (1Type · 2Applicable Slot / Frame Series) -  3Color
                                              Example                 LBJ6-20                -    B
                                                                                                          P.19-072
                 QCenter Joint Kits
                                                        M Material               S Surface Treatment
                                                        Carbon Steel                 Zinc Plating
                                                                  D1                   L1
                                                                                 L2
                                                                                               D1
                                                                            H
                                                     T                    D2   D3
                                                                                         L

                            Part Number                                      Dimension
                  1Type  2Applicable Slot / Frame Series  Direction  L  L1  L2  H  D1   D2    D3    T
                                   8-90             90°    32.8  18.5  5     20   φ11  φ6.6  φ15    8
                   LBC            8-180             180°
                                  10-90             90°
                                  10-180            180°    46   26.5  6     28   φ17  φ9.7  φ19   9.8
                 Ordering  Part Number (1Type · 2Applicable Slot / Frame Series)
                  Example                 LBC8-90

                            QDouble Joint Kits            QCenter Joint Kits
                      Example                                                    180° Direction  90° Direction




                      Post-Assembly Spring Nuts
                           LNHRN (P.19-052)
                        M×Hex Socket Cap Screw
                            LTCM (P.19-055)        Built-in connector installation diagram  Connector installation diagram
 19-045                          Brackets / Nuts / Joints / End Caps / Screws                           19-046
   1352   1353   1354   1355   1356   1357   1358   1359   1360   1361   1362