Page 1353 - MiSUMi 2025
P. 1353

Brackets for Aluminum Frames - Series 45, 50, 60, 80, 90, 100, 120                  19




                 Q  Series 45, 50, 60, 80, 90, 100, 120        LBSB10-4545                                 Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                   Tabbed bracket                             LBSBB10-4545   T            LBSBL10-4545   T
                                                                     W
                                                                                                  W
                                                             43        R 8  L   W1         L      W1        W          T
                                                                                                   D
                                                             18.5 R4  D  R  T1 T1  R     T1  R     R  T1   R  D
                                                          42  19.5  R6  3.3 B  C  42  H  L  B  H  H  B  B  C  H  W1 L  T1  B  C  L
                                                                            A       T  W1     A                     T
                                                            8      A          8                 A          Accessories  T  A T
                                                             9.8       W1 T  42 W  L  H   T  W     H       L  N-Series AL Frames /   W1  L
                                                                                                   W1
                                                                                  LBSB8- 6060 / LBSB8- 8080
                                              LBSBL10-4590     LBSB10-4288            L                   P.19-009
                                                               W       T              L1    W  T   T
          L      W1         L      W1        W          T        R                 T  R      D
                                             D               D    T1                       D   T1
         T1  R            T1  R                                  R                    R   B  R
                                          T1  R  B           B                             B               Accessories   Economy Series AL Frames /
             B                 B                                     L           L           L   L
       H       H         H       H      W1       C       L   C                            C  C
             A        W1       A                      T                       T       T                T  T
                                                 A           A                            A  A
                                                T
         T  W     H        T  W     H         W1     L           W1      L        W1         W1   L  L    P.19-037
                      Part Number  Applicable   Groove                          L H
                   1Type    2No.   Frame Size  Size  M Material  S Surface Treatment  L  W  W1  L1  A  B  T D  R  T  T1  Accessories  AL Pipe Frames /
                   LBSB     10-4545                        Sandblasting  43  9.8  8  T  R 42  -  D 19.5  -  4  8  3.3
                   LBSBB    10-4545  4545                Sandblasting - black  2-D  9.8  8  4-D R 42  -  B 19.5  6-D  4  8  3.3
                                                                                           -
                                                                      43
                   LBSBL    10-4545         10                       42.3  9.8  L  8  42  14.8  C  13 L  -  4.8  6.5  4  P.19-067
                            10-4590               ADC12    2.5        88  42  9.8  23.5  22.7 φ10.2  5.1  T 10.5  5.7
                   LBSB     10-4288  4590            50  40  Sandblasting  88  42  9.8  T  23  A  22.5  φ10  5  10  5.8
                                                                                          φ2
                   LBSB     8-6060  6060    8          12             58  5.6  W1 30  - -  17.8  14.4  φ4.3 L  4.2  5.5  3.2  Accessories  PE Coated Steel Pipes /
                                                                            40
                                                                         7.8
                                                                                   21.7
                                    8080
                                                                                                 6.8
                                                                                                     4.5
                                                                      79
                                                                                              4.2
                                                                                      18.6
                            8-8080
                                                         12 40   8  L     L1       L1  L2
                                                            50            L          L
                 Q  Series 45, 50, 60, 80, 90, 100, 120   LBL7878  φ4.2             LBL5050-45
                   Thick bracket                                      L1  L2                         2-D  P.19-070 4-D    6-D
                  New                                               (28) 10
                  Specs                                               D                    2.5
                                                      78   2.5  φ4.2                 50  40                Accessories  Safety Fences /
                                                       12        8                     12        8
                                                                                                          P.19-072
                                                        12 5             L              12 40      L      L1       L1  L2
                                                            78                             50             L         L
                                                                                           φ4.2
                 LBL8080-45                   LBL5050-50D                      LBL7070-50            L1  L2
                                     2-D                     2-D  2-D  4-D  4-D  8  6-D  6-D 135°  (28) 10  2-D  4-D
                     80        45°                 2.5  2.5                           78  φ4.2 2.5  φ4.2  D
                    29  φ4.2  3             50  40  50  40                        70       3
                         4                     12   12   8   8                         12  4     8
                 R2  29        8                12 40  12 40  L  L  L1  L1  L1  L2  L1  L2  12 5  70 78  8  L  L  L1
                        80         L               50   50        L   L     L    L                         L
                                                   φ4.2  φ4.2
                                                             L1  L2  L1  L2
                      Part Number            Applicable    (28) 10  (28) 10
                   1Type    2No.    3Series  78 Frame Size  Groove Size D  M Material  S Surface Treatment  L  D  L1  L2
                                                                  D
                                                  78
                            5050      45       4545  2.5  φ4.2 2.5  φ4.2                43      -    -
                                                          10
                            8080      45       4545                                     43      -    -
                            8080      50       5050  12  8   8                          48
                                               12
                            5050     50D      50100  78  12 5  78  L  L                 90      50
                                                12 5
                                      90
                                               9090
                    LBL     7878     100      100100              6063-T5   Clear Anodized  88  φ8.5  21.5  45
                                                                                        98
                                                                                                24
                                                                                                    50
                                     120      120120      8                             118     19  80
                            7070      50       5050                                     48      -    -
                            7878      60       6060                                     58      14  30
                                      80       8080                                     78      19  40
                 Ordering  Part Number (1Type · 2No.)  -  3Series
                  Example        LBL5050       -    45
                           Ordering  Part Number (1Type · 2No.) - 3Series - (C·SET)
                      Alterations  Example  LBL5050  -  45  -  C  Example  Post-Assembly  Corner piece connection and
                                                                     Spring Nuts LNHRN (P.19-052)
                                                                                          installation diagram
                    Alterations  Code       Spec.                                               Extruded
                                                                                                Brackets LBL
                 Tapped Mounting Hole    C  Machining M5 tapped hole at 12*12
                 Alteration for Panel  position on the end face.
                 Applicable Screws &   Applicable Screws & Nuts for fixing the
                 Nuts Set      SET  brackets provided.
 19-041                       Brackets / Nuts / Joints / End Caps / Screws                              19-042
   1348   1349   1350   1351   1352   1353   1354   1355   1356   1357   1358