Page 1351 - MiSUMi 2025
P. 1351

Brackets for Aluminum Frames - Series 30                                            19




                 Q  Series 30 - Groove 8mm                                                                 Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                   Tabbed bracket               LBSB8-3030           LBSBL8-3060      LBSB8-2858
                                                LBSBB8-3030
                                                LBSBL8-3030                           LBSBK8-2858L (R)
                                                LBSBK8-3030
                                                                                       W      T
                                                L        W1         W           T   D   R                  Accessories  N-Series AL Frames /
                                               T1  R                 D                  R  T1
                                                                 T1  R  B           B
                                                    B                                       L
                                             H         H                C        L  C                     P.19-009
                                                    A          W1       A    T      A                 T
                                                                       T
                                               T  W        H          W1    L           W1       L
                       Part Number   Applicable   Groove   M   S Surface   L  W  H  A  B  D  R   T         Accessories   Economy Series AL Frames /
                    1Type     2No.   Frame Size  size  Material  Treatment  W1                       T1
                   LBSB       8-3030                     Sandblasting  28  6  7  35  13.5  8  -  3.5  4  3
                   LBSBB      8-3030   3030             Sandblasting-black  28  6  7  35  13.5  8  -  3.5  4.5  3  P.19-037
                   LBSBL      8-3030                               27.5  5.2  6.6  35  13.5  10.4  -  3.5  4.6  3
                   LBSBL      8-3060   3060    8  ADC12            58  29.7  5.7  16.8  14.1  11.5  φ8.6  4.3  5.4  3.3
                   LBSB       8-2858                     Sandblasting  58  29.5  5.5  17.25  14  11.5  1  4.25  5.5  3.5
                   LBSBK      8-3030   3030                        28  6   7  35  13.5  8  -  3.5  4  3    Accessories  AL Pipe Frames /
                            8-2858L (R)  3060                      58  29.5  5.5  -  17.25  14  1  4.25  5.5  3.5
                 Ordering  Part Number (1Type · 2No.)                                                     P.19-067
                 Example       LBSBL8-3030

                 Q  Series 30 - Groove 8mm            LBL5050                       LBLTS3535              Accessories  PE Coated Steel Pipes /
                   Thick bracket                                 30, 30S  30D                   L (20)
                  New                                                 2-D       4-D   4.50
                  Specs                                                                                   P.19-070
                                                           2.5                                       2-D
                                                    50                              35
                                                     40                              26   φ4.2  R1         Accessories  Safety Fences /
                                                       12        8                    12
                                                        12  40      L      L1          12        L
                                                           50              L             26
                                                           φ4.2                           35              P.19-072
                                                      LBLSS3030
                                                      4.5      L (20)     L (50)           L (80)
                                                                   2-D          4-D                  6-D
                                                     20 30  R1
                                                       20        L         L1             L1    L2
                                                        30                  L               L
                  LBLUS8080B                                  LBL8080           LBL7070
                             L (20)  L (50)   L (80)                                       30     30D
                      12        2-D     4-D         6-D                   2-D  8    135°      2-D    4-D
                                2-d2    4-d2        6-d2    80       45°           φ4.2
                  80   70   12   2-d1   4-d1        6-d1         φ4.2          70     3   8
                    50       R2                            29  3  4                  4
                     12   φ4.2  L    L1      L1  L2      R2  29      8  L             70    L     L1 L
                       50            L         L               80
                        70
                         80
                  Part Number    Applicable  Groove   M    S Surface    Mounting Hole for Cover  Associated Screws & Nuts Set
                  1Type  2No.  3Series  Frame Size  size  Material  Treatment  L  L1  L2  D (d1)  d2  (Optional)  (Optional)
                             30   3030                   28  -  -  φ8.5  -     -             SET
                 LBL   5050  30S  3030                   20  -  -  φ5.5  -     -              -
                            30D   3060                   50  30  -    -        C             SET
                             20   3030                   20  -  -     -        -             SET
                 LBLSS  3030  50  3060                   50  40       -        -             SET
                             80   3090                   80  30  30   -        -             SET
                 LBLTS  3535  20  3030   8   6063-T5  Clear   20  -  -  φ6.5  -  C           SET
                             20   3030             Anodized  20  -  -  φ11     -              -
                 LBLUS 8080B  50  3060                   50  30  -    -        -             SET
                             80   3090                   80  30  30  φ11       -              -
                 LBL   8080  30   3030                   28  -  -     -        -              -
                             30
                 LBL   7070  30D  3030                   28  30 -  -  φ8.5  - -  - -          - -
                                  3060
                                                         50
                 Ordering  Part Number (1Type · 2No.)  -  3Series  - (C·SET)
                  Example        LBL5050        -   30    -  SET
 19-039                          Brackets / Nuts / Joints / End Caps / Screws                           19-040
   1346   1347   1348   1349   1350   1351   1352   1353   1354   1355   1356