Page 1352 - MiSUMi 2025
P. 1352

19          Brackets for Aluminum Frames - Series 40

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  Q  Series 40 - Groove 8mm   LBSB8-4040     LBSBB8-4040  LBSB8-3680  LBSBK8-3680L (R)



                                             LBSBL8-4040   LBSBK8-4040
                                                                      LBSBL8-4080
                   Tabbed bracket
                                                                                               T
                                                                                        W
                                                 L
            N-Series AL Frames /    Accessories  H  T1 L  R  B  A  H  W1  W1  H  T1 T1 R L  R B  A  A  H B  H  W1 W1  W1  W1  T1  R W D  T  B  C  A  T  T  L  D  B  C  A  R R  T1  L  T
                                                 H
                                   W
                                 T
                                                T
          P.19-009   Part Number  Applicable  Groove  H  M Material  T  W  W  S    H H  L  W  W1  W1  L  H  A  B  W1 R  T  L  T1
            Economy Series AL Frames /    Accessories   LBSB  8-4040  Frame Size  Size  Sandblasting - Black  35  7.8  7.5  24.9  13.5  12.5  4.8  6.7  3.2
                                                    Surface Treatment
                          2No.
                   1Type
                                                     Sandblasting
                                                                             40
                                                                                  12
                                                                                       15
                                                                                                    4
                                                                                                5
                                 4040
                  LBSBB
                                                                             40
                                                                35
                                                                                                5
                                                                                           4.6
                                                                         8
                                                                    7.9
                  LBSB
                                                                                      2.7
                                                                78
                                                                                                    3
                                 4080
                                                                                  18.3
                                                                    38
                                                                                           4.4
                          8-3680
                                                                         7.8
                                                     Sandblasting
                                                                                  16
                                                                35
                                                                             40
          P.19-037  LBSBL  8-4040  4040  8   ADC12   Sandblasting  77.8  7.8  8.2  24.5  18.5  12.5  4.4  4.8  3.5
                                                                                           4.3
                                                                         7.8
                                                                                                7
                                 4080
                                                                                      15.5
                                                                    38
                                                                                                    3.3
                          8-4080
                                                                                                    4
                                                                35
                                                                         7.5
                                                                    7.8
                                                                                       15
                                                                                                5
                                                                                           4.8
                          8-4040
                                                                                  12
                                 4040
                                                                             40
            AL Pipe Frames /   Accessories  Ordering  8-3680L (R)  LBSBL8-4040  78  38  7.8  24.9  18.3  15.7  4.4  6.7  3
                  LBSBK
                                 4080
                          Part Number (1Type · 2No.)
                  Example
          P.19-067  Q  Series 40 - Groove 8mm   LBL5050  40  2-D  40D  4-D  LBLSS  6-D  L (30)  L (70)
            PE Coated Steel Pipes /    Accessories  New  50  50  40  2.5  2-D  4-D   45    5.50   6-D  2-D   4-D
                   Thick bracket
                                                2.5
                  Specs
          P.19-070                         40  12  12  12 40 50  8 8  L L  L1   R2  L1  27   L L   27   45    R1.50   L   L1
                                                                        L1
                                                                           L2
                                              12 40
                                                                           L2
                                                               L1
            Safety Fences /   Accessories  LBL7878  φ4.2  (28) 10  L1  L2  LBLTS   L (30)     L (70)  4-D
                                                               L
                                                               L
                                                                                                L
                                                 50
                                                φ4.2
                                                           L1
                                                              L2
                                                                          4.50
                                                                                      2-D
          P.19-072                         78  78  2.5  φ4.2  (28) 10  D D   35    26   φ4.2  R1
                                                2.5 φ4.2
                                            12                            12
                                            12  12    8 8     L            12        L         L1
                                             12 5 5  78       L             26                  L
                                                 78
                                                                             35
                                         LBLTS5555     L (70)      LBLUS8080B  L (30)  L (70)  L (110)
                                              8           8-D          12        2-D     4-D         6-D
                                                                                 2-d2    4-d2        6-d2
                                           55    45   φ4.2  R1.5    80    70     2-d1    4-d1        6-d1
                                             25    12                 50    12    R2
                                              12        L1              12  φ4.2  L   L1      L1  L2
                                               25       L                50           L         L
                                                45                        70
                                                55                        80
                                         LBL8080         40 2-D  40D  4-D  LBL7070     40    40D
                                              80                          8     135°      2-D    4-D
                                             29  φ4.2  3  45°               70  φ4.2  3
                                                  4                              4
                                           R2  29     8         L1                    8       L1
                                                 80       L     L                70    L      L
                  Part Number   Applicable  Groove   M    S    L        Mounting Hole for Cover  Associated Screws & Nuts Set
                  1Type  2No.  3Series  Frame Size  Size  Material Surface Treatment  L1 L2 D (d1) d2  (Optional)  (Optional)
                       5050  40  4040                      38  -  -  φ8.5   -  C              -
                 LBL        40D   4080                     70  40 -  -  φ6.5   - -  C -      SET
                                                                                             SET
                                 4040
                            40
                                                           30
                                                                  φ8.5
                       7878
                            40D   4080                     70  15 40 φ8.5  -   -              -
                 LBLSS  4545  30  4040                     30  40 -  - -  φ8.5  - -  - -      - -
                                                                  φ8.5
                            70
                                 4080
                                                           70
                 LBLTS  3535  30  4040                     30  40 -  - -  φ8.5  - -  C -      - -
                                                           70
                            70
                                 4080
                                                                  φ8.5
                 LBLTS  5555  70  4080  8  6063-T5  Clear Anodized  70  40  -  φ8.5  -  -     -
                            30   4040                      30  -  -  φ14       C              -
                 LBLUS 8080B  70  4080                     70  40  -  φ14      -              -
                            110  40120                     110 40 40  φ14      C              -
                       8080  40  4040                      38  -  -  φ8.5  -   -              -
                 LBL        40D   4080                     70  40 -  - -  - -  - -            - -
                                                           38
                                 4040
                            40
                       7070  40D   4080                    70  40  -  -        -              -
                 Ordering  Part Number (1Type · 2No.)  -  3Series  - (C·SET)
                  Example        LBL5050       -    40D   -  SET
          19-041                 Brackets / Nuts / Joints / End Caps / Screws                                                                                                                                  19-042
   1347   1348   1349   1350   1351   1352   1353   1354   1355   1356   1357