Page 1350 - MiSUMi 2025
P. 1350

19          Brackets for Aluminum Frames - Series 20

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  Q  Series 20 - Groove 6mm   LBSB6-2020  LBSBL6-2028



                   Tabbed bracket

                                                          LBSBK6-2020
            N-Series AL Frames /    Accessories        T1  L  LBSBB6-2020 W1      T1  L  R    W1
                                                          R

          P.19-009                                  H        B  A  H      W1   H        B  A  H       W1
            Economy Series AL Frames /    Accessories   1Type  2No.  Frame Size  M Material  S Surface Treatment  L  W H  W1  H  T  A  W  B  R  T H  T1
                                                          W
                                                       T
                     Part Number
                                 Applicable
          P.19-037  LBSB   6-2020  2020   ADC12     Sandblasting  17  4.5  3 3 3  20  9 9 9  3 3 3  3.3  3 3 3  2 2 2
                  LBSBB
                           6-2020
                                                                             20
                                                                17
                                                                    4.5
                                                                                           3.3
                  LBSBK
                                                                17
                                                                             20
                                                                                           3.3
                           6-2020
                                                                    4.5
            AL Pipe Frames /   Accessories  Ordering  Part Number (1Type · 2No.)  19.6  5.8  5.5  27.6  14.7  3.6  3.4  3.4  2.2
                  LBSBL
                           6-2028
                 Example
                               LBSBL6-2028
          P.19-067  Q  Series 20 - Groove 6mm
            PE Coated Steel Pipes /    Accessories  New  LBLTS3535  L (14, 19)  L (34)  LBLSS2020  L (14)  L (34)
                   Thick bracket
                                                                              3
                                               4.50
                  Specs
          P.19-070                           35    26    12   φ4.2  R1  2-D  4-D  20  14  R1  2-D    4-D
            Safety Fences /   Accessories       12   35   L        L1          14 20   L         L1
                                                                   L
                                                 26
                                                                                                 L
          P.19-072    LBLTS5555           L (54)              LBL5050      20     20D         20T
                        8                                                     2-D  25D  4-D          6-D
                                                     12-D
                                                                  2.5
                   55    45   φ4.2  R1.5                   50  40
                      25    12                               12         8
                        12              L1     L2              12  40      L       L1        L1  L2
                         25                 L                     50               L           L
                          45                                     φ4.2
                           55
                       Part Number          Applicable     S Surface                      Associated Screws &
                    1Type     2No.   3Series  Frame Size  M Material  Treatment  L  D  L1  L2  Nuts Set
                                       20    2020                   14          -     -        SET
                    LBL       5050    20D    2040                   34   φ5.5   20    -        SET
                                      20T    2060                   54          20   20         -
                                      25D    2550                   40   φ6.5   25    -        SET
                    LBLSS     2020     14    2020   6063-T5  Clear   14  φ5.5   -     -        SET
                                       34    2040           Anodized  34        20    -        SET
                                       14    2020                   14   φ5.5   -     -        SET
                    LBLTS     3535     19    2020                   19          -     -         -
                                       34    2040                   34   φ5.5   20    -        SET
                    LBLTS     5555     54    2060                   54   φ5.5   20   20         -
                 Ordering  Part Number (1Type · 2No.)  -  3Series
                  Example        LBL5050       -    20
                           Ordering  Part Number (1Type · 2No.) - 3Series - (C·SET)
                      Alterations  Example  LBL5050  -  20  -  C  Example  Post-Assembly   Corner piece connection and
                                                                                          installation diagram
                                                                     Spring Nuts LNHRN (P.19-052)
                                                                                                Extruded
                    Alterations  Code      Spec.                                                Brackets LBL
                 Tapped Mounting Hole    C  Machining M5 tapped hole at 12*12
                 Alteration for Panel  position on the end face
                 Applicable Screws &   Applicable Screws & Nuts for fixing the
                 Nuts Set      SET  brackets provided.
          19-039                 Brackets / Nuts / Joints / End Caps / Screws                                                                                                                                  19-040
   1345   1346   1347   1348   1349   1350   1351   1352   1353   1354   1355