Page 1345 - MiSUMi 2025
P. 1345

19




                 ■ Nuts                                                                                    Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                            Post-Assembly Insertion Nuts              Post-Assembly Insertion Spring Nuts
                        HNTF8                                       HNTP8                       M

                                                                                       9.8           14.5
                                          9.8        17
                                                                                   6.3      8.0            Accessories  N-Series AL Frames /
                                            M
                                      6.0         10                                7          20
                                      9.0     15°                                  Material
                                                               Part Number  M                  Surface Treat-  P.19-009
                   Part Number  M        Material  Surface Treatment          Main Body  Ball  Spring  ment
                    HNTF8     4  5  6  8  S10C Equivalent  Trivalent Chromate  HNTP8  3  4  5  6  8 S10C Equivalent SUS304 SWP-A Trivalent Chromate
                         Post-Assembly Insertion Stopper Nuts     Post-Assembly Insertion Nuts with Leaf Springs  Accessories   Economy Series AL Frames /
                         HNTA8                                      HNTAP8          6.5
                                                     M                             4.5            M
                                                                                                          P.19-037
                                         9.8           14.5                            9.8          14.5
                                     4.5        20                                                         Accessories  AL Pipe Frames /
                                      T                                                       20
                   Part Number  M        Material  Surface Treatment  Part Number  M  Material  Surface Treatment  P.19-067
                    HNTA8     4  5  6  8  S10C Equivalent  Trivalent Chromate  HNTAP8  4  5  6  8  S10C Equivalent  Trivalent Chromate
                             Pre-Assembly Insertion Nuts              Pre-Assembly Insertion Spring Nuts
                    HNTT8    HNTTSN8                   M            HNTU8                        M         Accessories  PE Coated Steel Pipes /
                                                                                                          P.19-070
                                              9.8         17                            9.8           17
                                          6         17                              6       6
                                          9                                         9          18          Accessories  Safety Fences /
                   Part Number  M        Material  Surface Treatment  Part Num-  M  Material  Surface Treatment
                   HNTT8      4  5  6  8  S10C Equivalent  Trivalent Chromate  ber  Main Body  Ball  Spring  P.19-072
                   HNTTSN8    4  5  6  8  SUS306 Equivalent  -  HNTU8  4  5  6  8 S10C Equivalent SUS304 SWP-A  Trivalent Chromate
                           Pre-Assembly Insertion Short Nuts
                         HNTJ8
                                               M                        HNTT
                                                                        HNTTSN HNST            HUZW8
                                                                        HNTTV   HNTT
                                                              Hold      HNTTZ     Electrical
                                                              Pre-Assembly     Nuts do   conductivity
                                                                         not fall off.
                                             9.8     17       Insertion Nuts   HNST  between
                                                              temporarily in
                                                              the extrusion.      extrusions
                                                                                  is achieved
                                          6       L                               by combining
                                          9                                       HDW and           HDW8
                                                                                  HUZW.
                                                                       Part Number  -  M            HNTT8
                   Part Number  M        Material  Surface Treatment    HNTT8  -  8
                    HNTJ8      3  4  8  S10C Equivalent  Trivalent Chromate
                 ■ Extrusion End Caps                 EA-HFC8-4040       EA-HFC8-4080       HFC8-40120
                                                    4-R3  40                80      4-R2     4-R3  40
                                                       A       A                               A  A
                                                                 40                   40      120
                                                                                              15.5
                                                                                               3
                                                      11         3  11                8       A-A Section
                                                        A-A Section                   3
                                                      EA-HFC8-8080       HFC8-808040        HFCR8-4040
                                                         80   4-R1             40
                  Part Number  Color   Material                                           R32
                  EA-HFC8-4040                                            6-R3
                  EA-HFC8-4080                                                                       40
                  HFC8-40120  B (Black),                      80                   80
                  EA-HFC8-8080  S (Light Gray)  Polyamide                40              2-R1
                  HFC8-808040                                                80                 40    R3
                  HFCR8-4040
                                                               11                  10
                                                               3                   3                 8
                                                                                                     3
                  <Supplementary Information>                            Part Number  -  Color
                  · Add-B (Black)/S (Light Gray) to the end of the part number to specify the color.  EA-HFC8-4040  -  B
 19-033             Example)  HFC8-4040-B                                                               19-034
   1340   1341   1342   1343   1344   1345   1346   1347   1348   1349   1350