Page 1344 - MiSUMi 2025
P. 1344

19         40             ACCESSORIES FOR ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  ■ Brackets  BRACKETS/NUTS/EXTRUSION END CAPS: Series 40
                    Series
                                     Japanese Standard




            N-Series AL Frames /    Accessories  HBLFSN8  HBLFSNB8  2- φ 8.2 9 15  30 15 20 43  EA-HBLFSD8  15  40 15
                                                                       One-Side Rib Brackets (For 2 Slots)
                          Tabbed Reversal Brackets (For 1 Slot)
                                                                                              70
                                                                                                   40
          P.19-009                           8.2  12 30  12 M5                          4- φ 8.2  12  12 20 2-M5
                                                                                        9
                                                   (When specifying
            Economy Series AL Frames /    Accessories   Part Number  Material  Surface Treatment  Part Number  Material  Surface Treatment
                                                   alteration C)
                                                                                              30
                                                43
                                                                                              40
                     HBLFSN8
                                                    -
                                                                                ADC12
          P.19-037   HBLFSNB8       ADC12       Black Anodize    EA-HBLFSD8  Thick Brackets (For 2 Slots)  -
                          Tabbed Reversal Brackets (For 1 Slot)
            AL Pipe Frames /   Accessories  EA-HBLFSSW8  15 15 12 35 60 75  HBLTD8  HBLTDB8  4-f9 40  15 12 41 51
                                               30
                                                                                             15 70
          P.19-067                        8.5  60 12  20  M5                                9  41 12  φ 4.2
                                                 (When
            PE Coated Steel Pipes /    Accessories  Part Number  Material  75 Surface Treatment  Part Number  A6N01SS-T5  Surface Treatment
                                                 specifying
                                                                                               51
                                                 alteration C)
                                                                                Material
                                                                                             Clear Anodize
                                                                 HBLTD8
          P.19-070  EA-HBLFSSW8     ADC12     17 32  -           HBLTDB8 HBLUD8  A6N01SS-T5  Black Anodize
                           One-Side Rib Brackets (For 1 Slot)
                                                                       Ultra Thick Brackets (For 2 Slots)
            Safety Fences /   Accessories  2-φ8.2  15  30 40                                4- φ 9  40  15  70  80
                          HBLFSL8
                                                                                               70
                                                                                             15
                                                12
                                              12
                                                  (When
          P.19-072                            30  M5                                             12 12  φ 4.2
                                                  specifying
                                              40  alteration C)                               70
                                                                                          14
                                                                                            80
                                                                 Part Number    Material   Surface Treatment
                    Part Number     Material   Surface Treatment
                      HBLFSL8       ADC12           -             HBLUD8       A6N01SS-T5    Clear Anodize
                             Thick Brackets (For 1 Slot)               Ultra Thick Brackets (For 3 Slots)
                     HBLTS8     HBLTSB8            15 30                HBLUT8               15  40 110
                                                    15
                                                       51                                        40
                                                     12 41                                         15
                                                                                         6-φ9        80
                                                                                                   70
                                                     φ 4.2                                         12
                                                   12
                                                9                                                   φ4.2
                                               2- φ9  41                                         12
                                                   51                                        14  70
                                                                                                 80
                    Part Number     Material   Surface Treatment
                     HBLTS8       A6N01SS-T5    Clear Anodize    Part Number    Material   Surface Treatment
                     HBLTSB8      A6N01SS-T5    Black Anodize     HBLUT8       A6N01SS-T5    Clear Anodize
                              Thin Brackets (For 1 Slot)
                           HBLSS8                  30
                                                  15
                                                   15                                        HBLFSL8
                                                                                          3   5
                                                      40     Can be installed in either direction. ˙ HBLFSNF8 prevents
                                               2- φ 9                         brackaets from protruding
                                                                              from extrusions when
                                                     20                       cross connected.
                                                   30                             NEFS8-4040   There are protrusions to be
                                               6                                               inserted into slots.
                                                  40                                           (Protrusion Dimension 1mm)
                                                                                   HBLFSNF8    NEFS8-4040
                    Part Number     Material   Surface Treatment                     &Can be combined with both cover
                      HBLSS8      A6N01SS-T5    Clear Anodize  L-Connection Cross-Connection  plates of 5mm and 3mm thickness.
                           Part Number
                          EA-HBLFSSW8
          19-033                                                                                                                                                                                               19-034
   1339   1340   1341   1342   1343   1344   1345   1346   1347   1348   1349