Page 1342 - MiSUMi 2025
P. 1342
19 30 ACCESSORIES FOR ALUMINUM FRAME
AL Frames / AL Pipe Frames / Steel Pipes / Safety Fences / Related Accessories ■ Brackets BRACKETS/NUTS/EXTRUSION END CAPS: Series 30
Series
Japanese Standard
N-Series AL Frames / Accessories HBLFSN6 HBLFSNB6 2- φ 6.3 4.5 10 20 10 30 EA-HBLFSDW6 8- П 6.2 10 30 50 10 45 55
Tabbed Reversal Brackets (For 2 Slots)
Tabbed Reversal Brackets (For 1 Slot)
15
P.19-009 4 18 12 12 M5 5 12 15 12 25 M5
Economy Series AL Frames / Accessories Part Number Material Surface Treatment Part Number Material 45 55 Surface Treatment
(When specifying
(When specifying
alteration C)
alteration C)
30
HBLFSN6
-
ADC12
P.19-037 HBLFSNB6 ADC12 Black Anodize EA-HBLFSDW6 ADC12 -
Tabbed Reversal Brackets (For 2 Slots)
Tabbed Reversal Brackets (For 1 Slot)
AL Pipe Frames / Accessories EA-HBLFSSW6 HBLFSSWB6 4- φ6.2 10 20 12 10 25 45 55 EA-HBLFSD6 4- φ 6.2 10 50 10 30
30
(When specifying
P.19-067 5 12 15 55 45 M5 4.5 12 12 15 2-M5
alteration C)
PE Coated Steel Pipes / Accessories EA-HBLFSSW6 Material Surface Treatment Part Number Material Surface Treatment
(When specifying
18
alteration C)
30
Part Number
ADC12
-
ADC12
Black Anodize
ADC12
P.19-070 HBLFSSWB6 One-Side Rib Brackets (For 1 Slot) EA-HBLFSD6 Thick Brackets (For 2 Slots) 10 50 -
Safety Fences / Accessories (When 10 23 30 4- φ7 30 10 12 41 51
EA-HBLTD6
12
HBLFSL6
EA-HBLTDB6
22
M5
specifying
alteration C)
2- П 6.2
12
P.19-072 5 12 23 9 41 12 φ4.2
30 51
Part Number Material Surface Treatment
Part Number Material Surface Treatment EA-HBLTD6 A6063S-T5 Clear Anodize
HBLFSL6 ADC12 - EA-HBLTDB6 A6N01SS-T5 Black Anodize
Thick Brackets (For 1 Slot) Ultra Thick Brackets (For 2 Slots)
20
HBLTS6 HBLTSB6 10 HBLUD6 10 50
10 30 10
51
12 41
2- φ7 70 80
4- П 7 12
φ4.2
12 П 4.2
9 41 70 12
51 14 80
Part Number Material Surface Treatment
HBLTS6 A6063S-T5 Clear Anodize Part Number Material Surface Treatment
HBLTSB6 A6N01SS-T5 Black Anodize HBLUD6 A6N01SS-T5 Clear Anodize
Thin Brackets (For 1 Slot) Thick Brackets (For 3 Slots)
HBLSS6 10 20 EA-HBLTT6 10 80
6- φ 7 30
10 30 10
2- П 7 30 51
15 12 41
φ4.2
12
20 9 41
5
30 51
Part Number Material Surface Treatment Part Number Material Surface Treatment
HBLSS6 A6N01SS-T5 Clear Anodize EA-HBLTT6 A6N01SS-T5 Clear Anodize
Part Number
HBLTS6
19-031 19-032

