Page 1337 - MiSUMi 2025
P. 1337

45,50               ALUMINUM FRAME                                                        19



                    Series           Slot Width 10mm: Series 45, 50                                        Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                     Japanese Standard


                  When ordering, select Part Number and Values from Selection Steps 1~3.
                            12Part Number  -  3L
                              NFS8-6060  -  1000
                 Square shape 4-Side Slots                     60            Wrench access holes used for Blind Joint   Accessories  N-Series AL Frames /
                                                      4-R3  4 12.5           connections, etc. are drilled.
                                                        4                                                 P.19-009
                                                        12.5

                                                       60               10  20                             Accessories   Economy Series AL Frames /
                                                                                                          P.19-037
                    NFS8-6060                              6 7       φ12.5
                    Clear Anodize
                                                                                 Wrench Hole
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia              Accessories  AL Pipe Frames /
                   A6063S-T5  50~4000mm  4.17kg/m  1478mm 2  ℓ x 56.44×10 mm 4  ℓ y 56.44×10 mm 4  1 Row (C)
                                                              4
                                                                        4
                                                                                                          P.19-067
                 Square shape 4-Side Slots, High Rigidity       60
                                                                20
                                                                10
                                                       4-R3                                H  d            Accessories  PE Coated Steel Pipes /
                                                                        6
                                                                        7    2 Rows (W)
                                                                                                          P.19-070
                                                      60  40
                                                                      φ10.5                     2-d        Accessories
                    GNFS8-6060                                          4-f7            H  J                Safety Fences /
                    Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  3 Rows (E)  P.19-072
                   A6063S-T6  50~4000mm  6.96kg/m  2577mm 2  ℓ x 79.86×10 mm 4  ℓ y 79.86×10 mm 4
                                                              4
                                                                        4
                 Square shape 4-Side Slots                     50                                 3-d
                                                               20                       H  J  K
                                                       4-R3    10  11.3  3
                                                                      3
                                                         6
                                                         7
                                                                             Cross Section View
                                                       50              11.3
                    NEFS8-5050      NEFSB8-5050                  φ12.5
                    Clear Anodize   Black Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                                                              d
                                                                        4
                                                              4
                   A6063S-T5  50~4000mm  2.84kg/m  1053mm 2  ℓ x 26.98×10 mm 4  ℓ y 26.98×10 mm 4
                                                                             ■  Alteration Code Specifying
                 Square shape 4-Side Slots, High Rigidity       50            Method (Wrench Hole)
                                                                             Drilling option is specifiable by combining
                                                                20           symbols in the first, second and third column in
                                                        4-R3    10           the table.
                                                                                 Drills two rows of wrench holes horizontally

                                                                               on the left side of the frame.   -LWH
                                                                       6         Drills two rows of wrench holes crisscross
                                                                       7       on the left side of the frame.   -LWP
                                                         50                       Meaning of Option Symbols
                                                                     φ10.5    First   Second     Third
                    GNFS8-5050
                                                                              L
                    Clear Anodize                                            (Left)  C (Wrench Holes in Single Line)  H (Horizontal)
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  R   W (Wrench Holes in Two Lines)  V (Vertical)
                                                                             (Right) E (Wrench Holes in Three Lines)  P (Crisscross)
                   A6063S-T6  50~4000mm  4.40kg/m  1633mm 2  ℓ x 38.16×10 mm 4  ℓ y 38.16×10 mm 4
                                                                        4
                                                              4
 19-025                                                                                                 19-026
   1332   1333   1334   1335   1336   1337   1338   1339   1340   1341   1342