Page 1332 - MiSUMi 2025
P. 1332

19         40             ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  When ordering, select Part Number and Values from Selection Steps 1~3.
                                     Slot Width 10mm: Series 40
                    Series
                                     Japanese Standard




                                            3L
                                         -
                            12Part Number
            N-Series AL Frames /    Accessories  Rectangle shape 4-Side Slots, High Rigidity  40  ■  Center Joint Connection
                              GNFS8-4080
                                         -
                                            1000
                                                                              Method
                                                                10
          P.19-009                                        4-R3  20   5.5     Step 4
            Economy Series AL Frames /    Accessories      20        7  2- φ 10.5  Front View / Side View
          P.19-037    GNFS8-4080                           40         80
            AL Pipe Frames /   Accessories  Material  Length  Weight  Section Area Cross Sectional Moment of Inertia 4
                                                           20
                      Clear Anodize
                                      3.62kg/m
                   A6063S-T6
                            50~4000mm
                                                                        4
                                                     2
                                                                4
                                                              4
          P.19-067  Rectangle shape 3-Side Slots  1340mm  ℓ x 25.21×10 mm 40  20 ℓ y 90.87×10 mm  Standard Type
            PE Coated Steel Pipes /    Accessories         1.5  2.4  5.8  4-R3
                                                              20
                                                                     20
                                                           6.7
          P.19-070                                         3.4       40  80
            Safety Fences /   Accessories  NEFSF8-4080   20  5.5  7  20      With Rotation Stopper
                                                           10
                     Clear Anodize
                                                                  2-φ10.5
          P.19-072  Material  Length   Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  2.81kg/m  1041mm 2  ℓ x 20.37×10 mm 4  ℓ y 72.20×10 mm 4
                                                              4
                                                                        4
                 Rectangle shape 4-Side Slots                   40
                                                           4-R3  20 5.5 20  2.5
                                                             12.5  1.8
                                                                    20
                                                             15    6.4
                                                             25     40       Explanation
                                                             15       120    Tighten the set screw to the side of joint guide.
                                                             25     40
                                                             15              Step 5
                                                                    20
                     NEFS8-40120                                 4-φ10.5     Front View / Side View
                     Clear Anodize                           12.5
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                              4
                                                                        4
                   A6063S-T5  50~4000mm  3.98kg/m  1474mm 2  ℓ x 29.0×10 mm 4  ℓ y 223.5×10 mm 4
                 Rectangle shape 4-Side Slots                2  40
                                                                6
                                                              2  15 7  5.5 4-R3
                                                            15  6    20
                                                                    20
                                                            25  2.5  10  40
                                                            15               Standard Type
                                                            25    2.7  40  160
                                                            15
                                                            25       40
                                                            15
                      NFS8-40160                                     20
                      Clear Anodize                               4- φ 10.5
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                              4
                   A6063S-T5  50~4000mm  5.25kg/m  1945mm 2  ℓ x 38.8×10 mm 4  ℓ y 506×10 mm 4
                                                                       4

          19-021                                                                                                                                                                                               19-022
   1327   1328   1329   1330   1331   1332   1333   1334   1335   1336   1337