Page 1328 - MiSUMi 2025
P. 1328

19         30             ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  When ordering, select Part Number and Values from Selection Steps 1~3.
                                     Slot Width 8mm: Series 30
                    Series
                                     Japanese Standard




            N-Series AL Frames /    Accessories  Square shape 4-Side Slots  - -  1000  60  ■  App. Example: Corner
                                            3L
                            12Part Number
                              NFSB6-6060
                                                             8
          P.19-009                                     4-R2 2  7  16.5  3     Bracket HBLCR
            Economy Series AL Frames /    Accessories   60  30                      BCB8-25
                                                                               Hex Socket Button Head Cap Bolt


                                                                                           of 3 frames.
                                                                            * With Bolt
          P.19-037   NFS6-6060     NFSB6-6060                               HBLCR6-B       Add tapping at the end
            AL Pipe Frames /   Accessories  Material  Length  Black Anodize  Section Area Cross Sectional Moment of Inertia 4  End Cap for Corner Bracket
                                                                30
                                                                      4-φ6.8
                     Clear Anodize
                                       Weight
                   A6063S-T5
                            50~4000mm
                                      2.63kg/m
                                                              4
                                                     2
                                                                       4
                                                                4
          P.19-067  Rectangle shape 4-Side Slots  971mm  ℓ x 41.4×10 mm 60  - 0.3 ℓ y 41.4×10 mm  ■  How to Use: Free Angle
                                                                              Brackets
                                                                 +0.3
            PE Coated Steel Pipes /    Accessories              30   1.9 4-R2  Connection of Two Side Faces
                                                                   (15)
                                                            (15)
                                                                             Use 2 pcs. of HBLTBA to connect two frame
                                                                      (15)
                                                                             sides with HBLTBA20, Bolt and nuts.
          P.19-070                                         81.8   2  2  30  30  90 +0.3   - 0.3
            Safety Fences /   Accessories  NEFS6-6090           51.8  φ6.8        HBLTBA       Connect through Hole 2.
                                                                                                HBLTBA
                                                                      (15)
                     Clear Anodize
          P.19-072  Material  Length   Weight  Section Area Cross Sectional Moment of Inertia
                                                              4
                                                                       4
                   A6063S-T5  50~4000mm  3.10kg/m  1147mm 2  ℓ x 52.6×10 mm 4  ℓ y 111.0×10 mm 4  Connect through Hole 1.
                                                                             ■  Conductive Washers Usage
                 Rectangle shape 4-Side Slots           4-φ4.2  15  60  15  4-R2  Procedure
                                                                30
                                                                     15       Combining HDW and HUZW as shown
                                                                 12           below makes frames conductive.
                                                                  12
                                                                     30
                                                           113.2  6  10  30  120  Linear Guide
                                                                     30
                    NEFS6-60120                                      15                       HNTLP
                    Clear Anodize                              53.2  4-φ6.8
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  Aluminum Frame with
                   A6063S-T6  50~4000mm  4.53kg/m  1677mm 2  ℓ x 69.0×10 mm 4  ℓ y 246.7×10 mm 4  Milled Surface
                                                                       4
                                                              4
                 Square shape 3-Side Slots                      60                         HUZW
                                                           15   30   15
                                                         15
                                                               4-φ6.8                          HDW
                                                        60  30  12                             HNTT
                                                                12
                                                         15
                    NFSF6-6060                                          4-R2
                    Clear Anodize                                3
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  2.90-kg/m  1072mm 2  ℓ x 45.4×10 mm 4  ℓ y 43.3×10 mm 4
                                                                       4
                                                              4
          19-017                                                                                                                                                                                               19-018
   1323   1324   1325   1326   1327   1328   1329   1330   1331   1332   1333