Page 1330 - MiSUMi 2025
P. 1330

19         40             ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  When ordering, select Part Number and Values from Selection Steps 1~3.
                                     Slot Width 10mm: Series 40
                    Series
                                     Japanese Standard




            N-Series AL Frames /    Accessories  Square shape 4-Side Slots  - -  2000  ■ Center Joint
                                                3L
                              12Part Number
                               NEFS8-4040
                                                                40
          P.19-009                                      4-R3 5.5  20  7.5  2.5 2.5  Connection Method
                                                                10
            Economy Series AL Frames /    Accessories   40  7           7.5  Step 1

                                                                             Front View / Side View
                                                                                  or
          P.19-037   NEFS8-4040      NEFSB8-4040                                  ①-1
                                                                                  ②-1
            AL Pipe Frames /   Accessories  Material  Length  Black Anodize  Section Area Cross Sectional Moment of Inertia 4  ⒶFrame
                                                                  φ 10.5
                     Clear Anodize
                                       Weight
                   A6063S-T5
                            50~4000mm
                                      1.61kg/m
                                                596mm
                                                                4
                                                                       4
                                                     2
                                                             4
          P.19-067  Square shape 4-Side Slots, Light Weight  ℓ x 10.5×10 mm  40  ℓ y 10.5×10 mm  Standard Type  1
            PE Coated Steel Pipes /    Accessories      4-R3    20
                                                                10
          P.19-070                                      40  5.5  7   1.3     With Rotation Stopper  ⒶFrame
            Safety Fences /   Accessories  NFSL8-4040             φ 10.5               ④
                      Clear Anodize
          P.19-072  Material  Length   Weight  Section Area Cross Sectional Moment of Inertia
                                                             4
                                                                       4
                   A6063S-T5  50~4000mm  1.27kg/m  478mm 2  ℓ x 7.54×10 mm 4  ℓ y 7.54×10 mm 4
                 Square shape 4-Side Slots, High Rigidity       40                         ⒶFrame
                                                                20           Explanation
                                                         4-R3   10      5.5  Mount a center post to   frame. (Post Assembly
                                                                             Insertion Type can be inserted by turning from
                                                                             upside of the slot.)
                                                                        7
                                                                             E Center Post is for Standard Type and With
                                                         40                   Rotation Stopper Type.
                                                                      φ 10.5
                                                                             Step 1
                      GNFS8-4040
                      Clear Anodize                                          Front View / Side View
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                              4
                                                                        4
                   A6063S-T6  50~4000mm  2.17kg/m  806mm 2  ℓ x 13.76×10 mm 4  ℓ y 13.76×10 mm 4  ⒷFrame
                 Square shape 3-Side Slots
                                                                40
                                                                20
                                                                10
                                                          2.5 7.5  7  5.5 4-R3  Standard Type
                                                          2.5
                                                          7.5
                                                        40
                                                                                           ⒷFrame
                                                                  2
                     NEFSF8-4040                                      φ10.5
                     Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                             4
                                                                        4
                   A6063S-T5  50~4000mm  1.53kg/m  568mm 2  ℓ x 9.96×10 mm 4  ℓ y 10.12×10 mm 4


          19-019                                                                                                                                                                                               19-020
   1325   1326   1327   1328   1329   1330   1331   1332   1333   1334   1335