Page 1335 - MiSUMi 2025
P. 1335

45,50               ALUMINUM FRAME                                                        19



                    Series           Slot Width 10mm: Series 45, 50                                        Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                     Japanese Standard


                  When ordering, select Part Number and Values from Selection Steps 1~3.
                            12Part Number  -  3L
                             NEFST8-4545  -  1000
                 Square shape 2-Side Slots                                   ■ Angled Cut Specifying Method  Accessories  N-Series AL Frames /
                                                               45
                                                               20     4-R3   -45° Cut
                                                               10            L□T45: Adds a 45 degree cut on the   P.19-009
                                                                             left end in the specified direction.
                                                         6
                                                         7
                                                                             R□T45: Adds a 45 degree cut on the   Accessories   Economy Series AL Frames /
                                                        45                   right end in the specified direction.
                                                                              Limitation   •  The cut direction can be
                                                         9.2  2      φ12.5          specified as four directions    P.19-037
                      NEFST8-4545                                 9.2  2            against the cross section.
                      Clear Anodize                      2                          •  In case of angled cut, it is
                                                                                   impossible to specify other
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  alterations in the same direction.  Accessories  AL Pipe Frames /
                   A6063S-T5  50~4000mm  1.80kg/m  667mm 2  ℓ x 14.67×10 mm 4  ℓ y 14.67×10 mm 4
                                                              4
                                                                        4
                 R shape                                                      LAT, RAT: Cut with cross section facing down  P.19-067
                                                          R35
                                                       φ10.5                                               Accessories  PE Coated Steel Pipes /
                                                                      22.5
                                                         2               45                               P.19-070
                                                                      22.5
                                                                              LBT, RBT: Cut with cross section facing back
                                                       2-R1  22.5  22.5  R3
                      NFSR8-4545                               45                                          Accessories  Safety Fences /
                      Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia             P.19-072
                   A6063S-T5  50~4000mm  1.79kg/m  662mm 2  ℓ x 11.30×10 mm 4  ℓ y 11.30×10 mm 4
                                                              4
                                                                        4
                 Rectangle shape 4-Side Slots                                  LCT, RCT: Cut with cross section facing up
                                                               45
                                                           4.6  2  9  7 6  4-R3
                                                         22.5  6.4  10  20

                                                                   2.5
                                                         45           90
                                                         22.5                  LDT, RDT: Cut with cross section facing front
                      NEFS8-4590                         2-φ12.5
                      Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  3.75kg/m  1390mm 2  ℓ x 32.67×10 mm 4  ℓ y 125.3×10 mm 4
                                                                        4
                                                              4
                 Rectangle shape 4-Side Slots, Light Weight
                                                               45
                                                             1.5  7  5.5 4-R3
                                                         22.5  1.5
                                                          2-φ12.5   10  20
                                                                   2
                                                         45          90
                      NFSL8-4590                         22.5
                      Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  2.98kg/m  1101mm 2  ℓ x 22.87×10 mm 4  ℓ y 87.16×10 mm 4
                                                                        4
                                                              4


 19-023                                                                                                 19-024
   1330   1331   1332   1333   1334   1335   1336   1337   1338   1339   1340