Page 1336 - MiSUMi 2025
P. 1336

19    45,50               ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  When ordering, select Part Number and Values from Selection Steps 1~3.
                                     Slot Width 10mm: Series 45, 50
                    Series
                                     Japanese Standard




            N-Series AL Frames /    Accessories  Rectangle shape 4-Side Slots, High Rigidity  45  ■  Hole Position and Size
                                            3L
                                         -
                            12Part Number
                              GNFS8-4590
                                         -
                                            1000
                                                               10
          P.19-009                                      4-R3   20   6        Slot Width 6mm (Series 5)  H (mm)  J (mm)
                                                                                Frame Series
            Economy Series AL Frames /    Accessories      22.5  45  7  90   Slot Width 8mm (Series 6)  15  30
                                                                                             10
                                                                                                   20
                                                                                             15
                                                                             Slot Width 8mm Series 6 (For 50 Sq.)
                                                                                                   20
                                                                                                   40
                                                                             Slot Width 10mm (Series 8)
                                                                                             20
                                                                                                   45
          P.19-037  GNFS8-4590                             22.5        2-φ10.5  Slot Width 10mm (Series 8-45)  22.5  Wrench Hole
            AL Pipe Frames /   Accessories  Material  Length  Weight  Section Area Cross Sectional Moment of Inertia 4  Slot Width 6mm (Series 5)  K (mm)  d (mm)
                    Clear Anodize
                                                                                Frame Series
                                                                                             20
                                                                                                  7.35
                                                                             Slot Width 8mm (Series 6)
                                                                                             30
                   A6063S-T6
                            50~4000mm
                                                                4
                                                              4
                                                                        4
                                                     2
          P.19-067  Square shape 4-Side Slots 5.22kg/m  1935mm  ℓ x 42.99×10 mm  ℓ y 163.4×10 mm  Slot Width 8mm Series 6 (For 50 Sq.)  20  8
                                                                             Slot Width 10mm (Series 8)
                                                                                             40
                                                               90
            PE Coated Steel Pipes /    Accessories   4-R3 2.5  9  2.5  9  4-φ6.8  150
                                                                             Slot Width 10mm (Series 8-45)
                                                                                             45
                                                                   22.5
                                                               45
                                                          22.5
                                                               3
                                                      22.5
          P.19-070                                   90  45                    15 100  200  15  Ordering Example
                                                                                          NEFS6-3030-200-LCV-
                                                                                          RCV-AV100-BV150
            Safety Fences /   Accessories  NFS8-9090  22.5        10  6 7    3  50  194  12  3  Ordering Example
                                                                               12
                    Clear Anodize
                                                                  20
                                                                                          LCV-FR-RCV-AV50
          P.19-072  Material  Length   Weight  Section Area Cross Sectional Moment of Inertia  NEFS6-3030-194-FL-
                                                                        4
                                                              4
                   A6063S-T5  50~4000mm  5.80kg/m  2162mm 2  ℓ x 209.2×10 mm 4  ℓ y 209.2×10 mm 4
                 Square shape 4-Side Slots, High Rigidity      90            Alteration Code Specifying
                                                     4-R3  22.5  45  22.5    Method (Wrench Hole is
                                                                             Specified Position)
                                                        22.5
                                                                             • Adds a wrench hole in a desired position.
                                                                                AH100 :  Adds a wrench hole 100mm from the
                                                      90  45          4-φ10.5       right end in the horizontal direction.
                                                                                AV100 :  Adds a wrench hole 100mm from the
                                                                                   right end in the vertical direction.
                                                        22.5           6 7     AP100 :  Adds a wrench hole 100mm from the
                                                                                    right end in the crisscross direction.
                    GNFS8-9090                                    10
                    Clear Anodize                                 20         E For wrench hole machining, specify the hole
                                                                              position in 0.5mm increment.
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                                                     0.5mm increment
                                                                        4
                   A6063S-T6  50~4000mm  9.60kg/m  3592mm 2  ℓ x 320.2×10 mm 4  ℓ y 320.2×10 mm 4  AH, BH, CH, DH, EH, AV, BV, CV, DV, EV
                                                              4
                                                                               Code
                                                                                        AP, BP, CP, DP, EP
                 L shape                                          45  7  6   •  Offsets the wrench hole for the thickness of
                                                                              Frame End Cap. (Free of Charge)
                                                                       22.5      In order to make the frame and the frame end
                                                       R0.3  20  10             cap flat, shortens the frame length by 3mm.
                                                                               -FL :  Shifts the wrench hole on the left side
                                                                                  3mm toward the left end.
                                                                   2.5  45  90     -FR :  Shifts the wrench hole on the right side
                                                                                  3mm toward the right end.
                                                     45  19
                                                                       22.5
                    NEFS8-909045                   3-φ10.5  22.5  45  19  22.5
                    Clear Anodize                              90
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                                        4
                                                              4
                   A6063S-T5  50~4000mm  5.36kg/m  1988mm 2  ℓ x 149.72×10 mm 4  ℓ y 149.72×10 mm 4
          19-025                                                                                                                                                                                               19-026
   1331   1332   1333   1334   1335   1336   1337   1338   1339   1340   1341