Page 1333 - MiSUMi 2025
P. 1333

40             ALUMINUM FRAME                                                        19



                    Series           Slot Width 10mm: Series 40                                            Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                     Japanese Standard


                  When ordering, select Part Number and Values from Selection Steps 1~3.
                            12Part Number  -  3L
                              NEFS8-8080  -  1000
                 Square shape 4-Side Slots                       80          With Rotation Stopper         Accessories  N-Series AL Frames /
                                                             20  40  20
                                                           2  6  20                                       P.19-009
                                                                 2.5  10  5.5
                                                          2
                                                         20  6
                                                                         7                                 Accessories   Economy Series AL Frames /
                                                                  4- φ 6.8
                                                               2.3
                                                       80  40
                                                                                                          P.19-037
                                                         20
                      NEFS8-8080
                      Clear Anodize                      4-R3                Explanation
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  When the set screw is tightened against a V   Accessories  AL Pipe Frames /
                                                                             groove on the center post, frame Ⓐ and Ⓑ frame
                   A6063S-T5  50~4000mm  4.45kg/m  1649mm 2  ℓ x 130.0×10 mm 4  ℓ y 130.0×10 mm 4  are pulled and bound together.
                                                                        4
                                                              4
                                                                                                          P.19-067
                 L shape                                            40       •   Product Number for the parts shown on the above
                                                               5-R3  7  5.5   example (Standard Type).
                                                                                          NEFS6-3030-1000-LMH

                                                                         20  Pre-Assembly         Length   Accessories  PE Coated Steel Pipes /
                                                           R0.3  20  10      Insertion Type       (Optional)
                                                                             HMJ6
                                                                     2.3  40  80              Hexagonal
                                                                                              Wrench      P.19-070
                                                         40  15
                                                                         20            NEFS6-3030-1000
                                                        3-φ10.5  20  40  15  20                Length (Optional)
                                                                 80                                        Accessories  Safety Fences /
                       NEFS8-808040                                          •   Connecting frames with 2 or more slots on one side
                       Clear Anodize                                          Insert joint guide from the both sides of M type hole,
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  and connect and tighten it with two or more center   P.19-072
                   A6063S-T5  50~4000mm  4.0kg/m  1484mm 2  ℓ x 94.82×10 mm 4  ℓ y 94.82×10 mm 4  joints.
                                                                        4
                                                              4
                                                                             •  For frames with three rows of slots, holes cannot be
                 L/R shape                                      80            added on the center row. (For frames with four rows
                                                      4-R3  20  40    20      of slots, all slots are drilled.)
                                                         20
                                                                                          2-slotted frames can be
                                                                                        connected by using two
                                                                  R0.3                  Center Joint kits.
                                                       80  40  2- φ10.5
                                                                                        E 3-slotted frames are
                                                                         15  40          connected using two
                                                         20  R40                         outside slots only.
                        NFSR8-808040
                        Clear Anodize                               15
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                                        4
                   A6063S-T5  50~4000mm  3.61kg/m  1339mm 2  ℓ x 80.99×10 mm 4  ℓ y 80.99×10 mm 4
                                                              4
                 ■How to Use: Free Angle Brackets
                 EA-HBLTBA40
                                                     Connect through Hole 2
                                                                   HBLTBA40-SET1
                                     EA-HBLTBA40-SET2              Connect through Hole 1









 19-021                                                                                                 19-022
   1328   1329   1330   1331   1332   1333   1334   1335   1336   1337   1338