Page 1331 - MiSUMi 2025
P. 1331

40             ALUMINUM FRAME                                                        19



                    Series           Slot Width 10mm: Series 40                                            Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                     Japanese Standard


                  When ordering, select Part Number and Values from Selection Steps 1~3.
                            12Part Number  -  3L
                             NEFST8-4040  -  2000
                 Square shape 2-Side Slots                                   With Rotation Stopper         Accessories  N-Series AL Frames /
                                                                 40
                                                                 20  6.7  2  4-R3                         P.19-009
                                                           5.5   10
                                                                                     ⒷFrame
                                                           7                                               Accessories   Economy Series AL Frames /
                                                        40  φ10.5
                                                           6.7                                            P.19-037
                    NEFST8-4040                            2   2
                    Clear Anodize                                            Explanation
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  Insert a joint guide in   frame with M type hole.   Accessories  AL Pipe Frames /
                                                                             For standard type, adjust the through hole to be
                   A6063S-T5  50~4000mm  1.51kg/m  558mm 2  ℓ x 9.92×10 mm 4  ℓ y 9.92×10 mm 4  upward.
                                                                       4
                                                              4
                 R shape                                                     Step 1                       P.19-067
                                                            φ 8.8            Front View / Side View
                                                           R32
                                                                        20                                 Accessories  PE Coated Steel Pipes /
                                                           2              40
                                                                        20                                P.19-070
                                                         2-R1
                                                              20   20   R3
                                                                 40                                        Accessories
                    NFSR8-4040                                                                              Safety Fences /
                    Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  Standard Type  P.19-072
                   A6063S-T5  50~4000mm  1.53kg/m  564mm 2  ℓ x 7.79×10 mm 4  ℓ y 7.79×10 mm 4
                                                                       4
                                                              4
                 Rectangle shape 4-Side Slots                    40
                                                            2.7  6  7  5.5
                                                             1.9      4-R3
                                                           20
                                                             6.8
                                                       2- φ 10.5      10  20
                                                           40        2.5  80
                                                                             With Rotation Stopper
                    NEFS8-4080    NEFSB8-4080              20
                    Clear Anodize  Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  2.79kg/m  1034mm 2  ℓ x 19.9×10 mm 4  ℓ y 72.6×10 mm 4
                                                                       4
                                                              4
                 Rectangle shape 4-Side Slots, Light Weight      40
                                                                   7  5.5 4-R3
                                                            20
                                                                      10  20  Explanation
                                                        2- φ 10.5            Move    frame close to    frame while putting the
                                                            40       1.5  80  center post through the through hole of joint guide.

                    NFSL8-4080                              20
                    Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                              4
                                                                       4
                   A6063S-T5  50~4000mm  2.12kg/m  785mm 2  ℓ x 13.4×10 mm 4  ℓ y 52.9×10 mm 4


 19-019                                                                                                 19-020
   1326   1327   1328   1329   1330   1331   1332   1333   1334   1335   1336