Page 1327 - MiSUMi 2025
P. 1327

30             ALUMINUM FRAME                                                        19



                    Series           Slot Width 8mm: Series 30                                             Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                     Japanese Standard


                  When ordering, select Part Number and Values from Selection Steps 1~3.
                            12Part Number  -  3L
                             NFS6-606030  -  500
                 Rectangle shape 4-Side Slots                               ■  How to Use Post-Assembly    Accessories  N-Series AL Frames /
                                                          4-R2  30            Insertion Blind Brackets    P.19-009
                                                               12 7 2
                                                            12   2  8  16.5  15
                                                            18    2.6  30      1Fit the post-assembly
                                                            12                  insertion BB body in       Accessories   Economy Series AL Frames /
                                                            18        30  120   the slot of the frame.
                                                            12                                 EA-HBLBCB5
                                                            18        30            Side View             P.19-037
                     NEFS6-30120                            12        15
                     Clear Anodize                                4-φ6.8
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia              Accessories  AL Pipe Frames /
                   A6063S-T5  50~4000mm  3.01kg/m  1116mm 2  ℓ x 11.48×10 mm 4  ℓ y 157.62×10 mm 4
                                                              4
                                                                        4
                                                                                                          P.19-067
                 Square shape 4-Side Slots
                                                               50
                                                        4-R2  15  20  15                                   Accessories
                                                         2                                                  PE Coated Steel Pipes /
                                                         7
                                                                               2Tilt two pieces of
                                                                                post-assembly insertion nuts
                                                        50  20                  and fit them in both ends of   P.19-070
                                                                                post-assembly insertion BB
                                                                                body.
                                                         15
                    NFS6-5050                                  4-φ6.8                                      Accessories  Safety Fences /
                    Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia             P.19-072
                   A6063S-T5  50~4000mm  2.32kg/m  857mm 2  ℓ x 21.60×10 mm 4  ℓ y 21.60×10 mm 4
                                                                       4
                                                              4
                 Rectangle shape 4-Side Slots                  50
                                                            15  20  15  4-R2
                                                          15
                                                          20        8-φ6.8
                                                                               3Fix post-assembly insertion
                                                         100  30  18  14  5     BB body and post-assembly
                                                                                insertion BB nuts with set
                                                                                screws.
                                                          20
                     NFS6-50100                           15
                     Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  4.36kg/m  1614mm 2  ℓ x 42.40×10 mm 4  ℓ y 153.5×10 mm 4
                                                                       4
                                                              4
                 Square shape 4-Side Slots                    100
                                                     4-R2  15  20  30  20 15
                                                       15
                                                       20
                                                      100  30
                                                       20
                     NFS6-100100                       15      5
                     Clear Anodize                                     4-φ6.8
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                              4
                   A6063S-T5  50~4000mm  5.52kg/m  2043mm 2  ℓ x 265.2×10 mm 4  ℓ y 265.2×10 mm 4
                                                                       4


 19-015                                                                                                 19-016
   1322   1323   1324   1325   1326   1327   1328   1329   1330   1331   1332