Page 1326 - MiSUMi 2025
P. 1326

19         30             ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  When ordering, select Part Number and Values from Selection Steps 1~3.
                                     Slot Width 8mm: Series 30
                    Series
                                     Japanese Standard




                            12Part Number
            N-Series AL Frames /    Accessories  Rectangle shape 4-Side Slots, High Rigidity  ■How to Use: Thin Brackets
                                         -
                                            3L
                              GNFS6-3060
                                         -
                                            500
                                                                30
          P.19-009                                        4-R2  16.5  2
                                                                8
            Economy Series AL Frames /    Accessories               2-φ6.8 15  30  60  HBLSS5  HNTT5-5
                                                                     7
          P.19-037   GNFS6-3060                                        15   ■How to Use: Corner Blind Brackets
            AL Pipe Frames /   Accessories  Material  Length  Weight  Section Area Cross Sectional Moment of Inertia 4  EA-HBLBCB5
                     Clear Anodize

                            50~4000mm
                   A6063S-T6
                                      1.71kg/m
                                                              4
                                                                        4
                                                                4
                                                     2
          P.19-067  Rectangle shape 3-Side Slots  364mm  ℓ x 5.95×10 mm 30  ℓ y 23.78×10 mm  The position of 3 frames are easily aligned.
            PE Coated Steel Pipes /    Accessories           2  7 12 15  4-R2
                                                               15
                                                                      15
          P.19-070                                        16.5  8  2  1.9 30  60  They function as frame end caps.
            Safety Fences /   Accessories  NEFSF6-3060      2-φ6.8    15    ■How to Use: Angled Brackets
                                                                                     NFS5-2020-300-RCT45
                    Clear Anodize
          P.19-072  Material  Length   Weight  Section Area Cross Sectional Moment of Inertia  45 Degree Cutting of the frame Edge Face
                   A6063S-T5  50~4000mm  1.54kg/m  573mm 2  ℓ x 5.97×10 mm 4  ℓ y 21.1×10 mm 4
                                                              4
                                                                       4
                 Rectangle shape 2-Side Slots                                      EA-HBL45TS5
                                                                30
                                                               15  15  4-R2
                                                             2  7 12        ■  How to Use: Free Angle
                                                           16.5  8    15      Brackets
                                                                    1.9       1 Connection of Two End Sections
                                                                  2   30  60    The method of connection two end sections of
                                                                                extrusions is to add taps to the extrusions. Either
                                                                                HBLTBA20 or HBLTBBN20 can be used for
                                                                      15        connection.
                                                                                EA-HBLTBA20-SET1
                    NEFST6-3060                            2-φ6.8
                    Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  EA-HBLTBA20-SET1
                   A6063S-T5  50~4000mm  1.53kg/m  567mm 2  ℓ x 5.83×10 mm 4  ℓ y 21.19×10 mm 4
                                                              4
                                                                        4
                 Rectangle shape 4-Side Slots
                                                           4-R2  30
                                                            1.7  12 7  2
                                                                              2 Connection of Two Frame Side Faces
                                                                       15      (HBLTBA20 Connection)
                                                             12     8  16.5    Anti-spin protrusion is shown in
                                                                               the right figure.
                                                             18     2.8  30    Connect two frame sides to side
                                                                               with HBLTBA20, screws and nuts.
                                                             12          90
                                                             18        30
                                                             12                               EA-HBLTBA20-SET2
                    NEFS6-3090                                     3-φ6.8  15
                    Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  2.24kg/m  831mm 2  ℓ x 8.80×10 mm 4  ℓ y 69.05×10 mm 4
                                                              4
                                                                        4
          19-015                                                                                                                                                                                               19-016
   1321   1322   1323   1324   1325   1326   1327   1328   1329   1330   1331