Page 1321 - MiSUMi 2025
P. 1321

20,25               ALUMINUM FRAME                                                        19



                    Series           Slot Width 6mm: Series 20, 25                                         Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                     Japanese Standard


                  When ordering, select Part Number and Values from Selection Steps 1~3.
                              12Part Number  -  3L
                                NFS5-2040    -  800
                 Rectangle shape 4-Side Slots                    20          ■Equipment Covers             Accessories  N-Series AL Frames /
                                                                 12
                                                                 6                                        P.19-009
                                                                                              Corner Brackets
                                                            2
                                                            4         10
                                                            8                                              Accessories   Economy Series AL Frames /
                                                                      20  40
                                                                                             Bracket      P.19-037
                                                                      10
                     NFS5-2040     NFSB5-2040              2-φ4.2     4-R1
                     Clear Anodize  Black Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia              Accessories  AL Pipe Frames /
                   A6063S-T5  50~4000mm  0.88kg/m  324mm 2  ℓ x 1.358×10 mm 4  ℓ y 5.13×10 mm 4
                                                              4
                                                                       4
                                                                                                          P.19-067
                 Rectangle shape 3-Side Slots                    20
                                                               10  10
                                                                 8
                                                                               Leveling Mount
                                                                               & Caster Kits
                                                                     4                 Caster              Accessories  PE Coated Steel Pipes /
                                                            10
                                                             8       8.5
                                                            20  2    15  40                               P.19-070
                                                                                               Panel
                                                                     8.5
                                                            10
                    NFSF5-2040                                4-R1   2-φ4.2                      Panel Clamps  Accessories  Safety Fences /
                                                                     4
                    Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia             P.19-072
                   A6063S-T5  50~4000mm  0.93kg/m  344mm 2  ℓ x 1.52×10 mm 4  ℓ y 5.4×10 mm 4
                                                                       4
                                                              4
                 Square shape 4-Side Slots                       25
                                                                 12
                                                        4-R1
                                                                 6
                                                       25  12  6             The position of 3 frames   They function as frame
                                                                                            end caps.
                                                                             are easily aligned.
                     NFS5-2525                             2  4  13  φ 6.8   ■Transfer Rails
                     Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                                        4
                   A6063S-T5  50~4000mm  0.81kg/m  320mm 2  ℓ x 1.71×10 mm 4  ℓ y 1.71×10 mm 4  One-Sided Rollers
                                                              4
                                                                               Long Nut
                                                                                              Carried Item
                 Rectangle shape 4-Side Slots                    25
                                                                 12    4-R1
                                                            2    6
                                                            4
                                                                       12.5
                                                            13
                                                                            Plastic Covers  Conveyor Roller Shaft Holders
                                                                       25  50
                     NFS5-2550                           2- φ 6.8      12.5                       Carried Item
                     Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  1.36kg/m  503mm 2  ℓ x 2.97×10 mm 4  ℓ y 12.74×10 mm 4
                                                              4
                                                                        4


 19-009                                                                                                 19-010
   1316   1317   1318   1319   1320   1321   1322   1323   1324   1325   1326