Page 1316 - MiSUMi 2025
P. 1316

2025 Cost-Effective Solutions





                 Aluminum Frames Series 5 -      VS Standard  Aluminum Frames Series 6 -      VS Standard
                 Square 20x20mm, 4 Side Slots    43% OFF      Square 30x30mm, 4 Side Slots    22% OFF
                 Rep Part: NFS5-2020-1000                     Rep Part: NEFS6-3030-1000





                 Index: 19 / Page: 19-009                     Index: 19 / Page: 19-013
                 Aluminum Frame - Square 20x20mm  109 THB/pc  Aluminum Frame - Square 30x30mm  180 THB/pc
                 Slot width : 6 mm, Overall length 50~4000/0.5mm  Slot width : 8 mm, Overall length 50~4000/0.5mm
                 Material : Aluminium grade  A6063S-T5   Qty  1-9  10~  Material : Aluminium grade  A6063S-T5   Qty  1-9  10~
                 Surface treatment: Clear Anodize  DC  -   5%  Surface treatment: Clear Anodize  DC  -   5%
                 Aluminum Frames Series 6 -      VS Standard  Aluminum Frames Series 8 -      VS Standard
                 Rectangular 30x60mm, 4 Side Slots  31% OFF   Square 40x40mm, 4 Side Slots    15% OFF
                 Rep Part: NEFS6-3060-1000                    Rep Part: NEFS8-4040-1000




                 Index: 19 / Page: 19-014                     Index: 19 / Page: 19-019
                 Aluminum Frame - Rectangular 30x60mm  322 THB/pc  Aluminum Frame - Square 40x40mm  359 THB/pc
                 Slot width : 8 mm, Overall length 50~4000/0.5mm  Slot width : 10 mm, Overall length 50~4000/0.5mm
                 Material : Aluminium grade  A6063S-T5   Qty  1-9  20~  Material : Aluminium grade  A6063S-T5   Qty  1-9  10~
                 Surface treatment: Clear Anodize  DC  -   5%  Surface treatment: Clear Anodize  DC  -   5%
                 Aluminum Frames Series 8 -      VS Standard  4040, Slot Width 8mm            VS Standard
                 Rectangular 40x80mm, 4 Side Slots  30% OFF   Aluminum Frames                 38% OFF
                 Rep Part: NEFS8-4080-1000                    Rep Part: LCFL8-4040-1000





                 Index: 19 / Page: 19-020                     Index: 19 / Page: 19-038
                 Aluminum Frame - Rectangular 40x80mm  618 THB/pc  4040 Aluminum Frames, Slot Width 8mm, Used for   260 THB/pc
                 Slot width : 10 mm, Overall length 50~4000/0.5mm  automatic machine structures such as automotive
                 Material : Aluminium grade  A6063S-T5   Qty  1-9  10~  industry, electronics industry, etc.  Qty  1-9  10~
                 Surface treatment: Clear Anodize  DC  -   5%  Configurable length: 50~6000/0.5mm  DC  -   5%
                 Aluminum Frames Series 8 -      VS Standard  Aluminum Frames Series 8-45 -   VS Standard
                 Square 80x80mm, 4 Side Slots    23% OFF      Square 50x50mm, 4 Side Slots    57% OFF
                 Rep Part: NEFS8-8080-1000                    Rep Part: NEFS8-5050-1000





                 Index: 19 / Page: 19-022                     Index: 19 / Page: 19-026
                 Aluminum Frame - Square 80x80mm  1,084 THB/pc  Aluminum Frame - Square 50x50mm  633 THB/pc
                 Slot width : 10 mm, Overall length 50~4000/0.5mm  Slot width : 10 mm, Overall length 50~4000/0.5mm
                 Material : Aluminium grade  A6063S-T5   Qty  1-9  10~  Material : Aluminium grade  A6063S-T5   Qty  1-9  10~
                 Surface treatment: Clear Anodize  DC  -   5%  Surface treatment: Clear Anodize  DC  -   5%
                 Pipe Frames                     VS Standard  PE Coated Steel Pipes           VS Standard
                                                 52% OFF                                      53% OFF
                 Rep Part: E-APF28-1.2-1000                   Rep Part: E-PFSP28-1.0-1000





                 Index: 19 / Page: 19-067                     Index: 19 / Page: 19-070
                 Aluminum Pipe Frame, Pipe Thickness: 1.2mm, Pipe Outer   81 THB/pc  Steel coated pipe, Ivory color, Pipe Thickness: 1.0mm, Pipe   70 THB/pc
                 Diameter.D: 28mm, Overall length 50~4000/1mm  Outer Diameter.D: 28mm, Overall length 300~4000/1mm
                 Material : Aluminium grade  A6063S-T5  Qty  1-9  10~  Material : SPCC   Qty  1-9   10~
                 Surface treatment: Clear Anodize  DC  -   5%  Surface treatment: PE Resin  DC  -   5%
          19-005                                                                                                                                                                                               19-006
   1311   1312   1313   1314   1315   1316   1317   1318   1319   1320   1321