Page 1317 - MiSUMi 2025
P. 1317

Brackets for Aluminum Frames -   VS Standard  Free Angle Brackets for        VS Standard
                 Series 20                       30% OFF      Aluminum Frames                 30% OFF
                 Rep Part: LBSB8-4040                         Rep Part: GHPJ8-30





                 Index: 19 / Page: 19-041                     Index: 19 / Page: 19-047
                 Tabbed Brackets For Aluminum Frames, Applicable aluminum   18 THB/pc  Free Angle Brackets For Aluminum Frames. Applicable   196 THB/pc
                 frame profiles: 6-2020, 6-2028, 8-3030, 8-4040, 10-4545.  aluminum frame profiles: 8-3030, 8-4040, 10-4545.
                 Additional alteration: threaded holes for covers and   Qty  1-69  70~  Used for connecting the frame, it can be connected   Qty  1-3  4~
                 accessories (screws and nuts)  DC  -   17%   at any angle               DC   -     15%
                 Mounting Plates for Aluminum Frames          Long Nuts for Aluminum Frames   VS Standard
                                                                                              56% OFF
                 Rep Part: LCBLTBA10-45                       Rep Part: LBCL8-40-6




                 Index: 19 / Page: 19-049                     Index: 19 / Page: 19-050
                 End Face Square Connectors for Aluminum Frames,   113 THB/pc  Long Nuts For Aluminum Frames, Applicable   54 THB/pc
                 Applicable aluminum frame profiles: 10-45.   aluminum frame slot width series 6 / 8.
                 Used for connecting the frame in a straight line  Qty  1-29  30~  Used for connecting the frame in a straight line or for   Qty  1-29  30~
                 Additional alteration: Screws & Nuts.  DC  -   15%  mounting parts such as linear guides, steel plates, etc.  DC  -   15%
                 Flanged Nuts for                VS Standard  Slot Covers for                 VS Standard
                 Aluminum Frames                 89% OFF      Aluminum Frames                 86% OFF
                 Rep Part: LNCFM8-100P                        Rep Part: LNSCVF8-B-1





                 Index: 19 / Page: 19-057                     Index: 19 / Page: 19-063
                 Flanged Nuts For Aluminum Frames, Thread size:   132 THB/pack  Soft Slot Covers For Aluminum Frames, Applicable   210 THB/pc
                 M5 / M6 / M8.                                aluminum frame slot width series 8.  Length: 1-100/1m
                 Used for fastening and connecting aluminum frames   Qty  1-29  30~  Used to cover the slots of aluminum profiles for safety, dust  Qty  1-3  4~
                 and brackets               DC   -    15%     protection, and improved appearance, simplifies cleaning  DC  -   20%

                 Nylon Door Stoppers for Aluminum Frames      PMMA / PVC Cover Panels         VS Standard
                                                              Standard Type
                 Rep Part: LCDS10-4545                        Rep Part: LCPM-500-400-3        55% OFF





                 Index: 19 / Page: 19-065                     Index: 19 / Page: 19-066
                 Nylon Door Stopper For Aluminum Frames, Applicable   147 THB/pc  PMMA Cover Panel, Selectable color: Black /   1,418 THB/pc
                 aluminum frame profiles: 10-45.              Transparent / Yellow Brown.
                 Used to stop or limit the movement of doors mounted   Qty  1-9  10~  Thickness selection: 2~20mm/ Length: 20-1200/1mm,
                 on aluminum frames         DC   -    15%     Width: 20-1100/1mm
                 Acrylic Plates                  VS Standard  Fence Nets                      VS Standard
                                                 50% OFF                                      58% OFF
                 Rep Part: E-ACA-600-200-5                    Rep Part: E-FENP30-A600-B300





                 Index: 19 / Page: 19-076                     Index: 19 / Page: 19-076
                 Acrylic Plate/Cast Plate, Transparent color. Clear, durable, and   482 THB/pc  Fence Nets - Welded, EDP Black color. High corrosion resistance, effective   510 THB/pc
                 impact-resistant. Can be customizable size and hole machining.  rust protection, enhanced adhesion and environmentally friendly. Can be
                 Thickness selection: 3, 5, 6, 10mm / Length (A): 50-2000/1mm  customizable size. Wire diameter: 3.0 mm / Length (A): 100-2000/1mm  Qty  1-3  4~
                 Width (B): 50-1200/1mm                       Width (B): 100-1000/1mm    DC   -     20%
 19-005                                                                                                 19-006
   1312   1313   1314   1315   1316   1317   1318   1319   1320   1321   1322