Page 1320 - MiSUMi 2025
P. 1320

19    20,25               ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  When ordering, select Part Number and Values from Selection Steps 1~3.
                                     Slot Width 6mm: Series 20, 25
                    Series
                                     Japanese Standard




            N-Series AL Frames /    Accessories  Square shape 4-Side Slots  - -  3L  ■  Aluminum Frames Connection
                            12Part Number
                                            800
                              NFS5-2020
                                                                              Method
                                                                 12
          P.19-009                                        4-R1   20 6  φ4.2   Connection   Bracket   Blind Joint
            Economy Series AL Frames /    Accessories     20  12  6           Connection   Connection  Connection
                                                                               Method

                                                                              Examples
          P.19-037   NFS5-2020     NFSB5-2020                 2 4  8                 The standard   A connection
            AL Pipe Frames /   Accessories  Material  Length  Black Anodize  Section Area Cross Sectional Moment of Inertia 4  connection   produces clean
                                                                                              method that
                                                                                     and economical
                     Clear Anodize
                                                                                              corners. Suitable
                                                                                     method. Cover
                                                                                     plates can be
                                                                                              for sections
                                       Weight
                                                                                              where equipment
                                                                                     mounted by
                                                                                     adding taps on
                                                                                              is loaded and
                   A6063S-T5
                            50~4000mm
                                                     2
                                                                        4
                                                                4
                                                              4
                                                                                              doors are to
          P.19-067  Square shape 3-Side Slots 0.50kg/m  183mm  ℓ x 0.742×10 mm  ℓ y 0.742×10 mm  Characteristics  the brackets.  unloaded or
                                                                                              be mounted.
                                                                                              However,
            PE Coated Steel Pipes /    Accessories                8  4  2                     are needed
                                                                                              alterations
                                                                                              on the  frames
                                                                                              and usable
                                                                                              frames are
                                                                                              limited. See the
                                                                                              for compatible
          P.19-070                                        φ4.2         6  12  20  Standard Model  HBLFSN6,   product pages
                                                                                              frames.
            Safety Fences /   Accessories  NFSF5-2020            20    4-R1   Connection   Blind Brackets  Connection
                                                                                              HCJ6, HMJ6, etc.
                                                                                      HBLTS6, etc.
                                                                                                 Bolts
                                                                               Method
                    Clear Anodize
          P.19-072  Material  Length   Weight  Section Area Cross Sectional Moment of Inertia  Connection
                                                                              Examples
                   A6063S-T5  50~4000mm  0.53kg/m  195mm 2  ℓ x 0.834×10 mm 4  ℓ y 0.834×10 mm 4
                                                              4
                                                                        4
                 Square shape 2-Side Slots                                           Brackets are   Connections only
                                                                                     hidden inside of
                                                                                              with bolts can
                                                                 20                  slots producing   be achieved by
                                                                 12                  clean corners.   applying tapping
                                                                  6    4-R1          Alteration is not   and counterbore
                                                                             Characteristics  required.   alterations on the
                                                                                     However,   frames.
                                                            2                        allowable load
                                                            4                        is smaller than
                                                                                     that of bracket
                                                                        14  20       connections.
                                                                             Standard Model  HBLBS6,   -
                                                           φ4.2         2             HABLBS6, etc.
                                                                  14  2
                    NFST5-2020
                    Clear Anodize                                            Application Examples of
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  Aluminum Frame
                                                              4
                   A6063S-T5  50~4000mm  0.53kg/m  196mm 2  ℓ x 0.808×10 mm 4  ℓ y 0.808×10 mm 4
                                                                        4
                                                                            ■Fences
                 R shape
                                                                     φ3.3          Flag Hinges   Frame End Cap
                                                           R15
                                                                                    Panel Clamps
                                                                       10    Fence Frames         Anchor Stand
                                                             1
                                                                         20          Mesh Fence
                                                                       10
                                                           3-R1  10  10
                    NFSR5-2020                                   20          Joint Bracket
                    Clear Anodize
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  0.42kg/m  153mm 2  ℓ x 0.57×10 mm 4  ℓ y 0.57×10 mm 4
                                                              4
                                                                       4
          19-009                                                                                                                                                                                               19-010
   1315   1316   1317   1318   1319   1320   1321   1322   1323   1324   1325