Page 1322 - MiSUMi 2025
P. 1322

19    20,25               ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  When ordering, select Part Number and Values from Selection Steps 1~3.
                                     Slot Width 6mm: Series 20, 25
                    Series
                                     Japanese Standard




            N-Series AL Frames /    Accessories  Rectangle shape 4-Side Slots  - -  1000  20    2-B: For an equipment covering
                              12Part Number
                                                3L
                                NFS5-2060
          P.19-009                                           6  8  10  10  3-φ 4.2  enclosure
                                                                     10
                                                                             (2-B-1)  Determining Outer Perimeter Configuration
                                                                                Width, depth, and height determined base
            Economy Series AL Frames /    Accessories        12  8   20  60  (2-B-2)  Selection of Connection Methods
                                                                                on the equipment to be mounted.
                                                                                See (2-A-2) on left page for the connection methods.
                                                                                Bracket connections for the panels, and Single
                                                                                Joint connections are selected for this example.
          P.19-037   NFS5-2060                               12  8  6  2  20  10  (2-B-3)  Creation of Unit Drawing
                                                                                (Ex.) Width: 2000 Depth: 1500 Height: 2000mm
                                                                                Frame: NFS6−3030
            AL Pipe Frames /   Accessories  Material  Length  Weight  Section Area Cross Sectional Moment of Inertia 4  750  Shape and Size
                     Clear Anodize
                                                               1.5
                                                                     4-R1
                                                                                            1000
                                      1.26kg/m
                            50~4000mm
                                                                 ℓ y 15.98×10 mm
                   A6063S-T5
                                                     2
                                                                4
                                                              4
                                                                        4
          P.19-067  Rectangle shape 4-Side Slots  464mm  ℓ x 1.97×10 mm 10 20 10 4-φ 4.2  2000  200
            PE Coated Steel Pipes /    Accessories            6  8  12  10  20      800  2000  1500
          P.19-070                                            8  12  8  2  20  80  750 Draw Frame Width and Overlapping
                                                                                           1000
            Safety Fences /   Accessories  NFS5-2080          12  8  6  20  10    2000  800     200
                     Clear Anodize
                                                                4-R1
                                                               1.5
          P.19-072  Material  Length   Weight  Section Area Cross Sectional Moment of Inertia
                                                                                      2000  1500
                   A6063S-T5  50~4000mm  1.64kg/m  605mm 2  ℓ x 2.56×10 mm 4  ℓ y 36×10 mm 4
                                                                       4
                                                              4
                 Square shape 4-Side Slots                  10  20   10
                                                       4−R1
                                                              1.5  2               Determine the connection method.
                                                         10              6
                                                                         8
                                                       40  20            12
                                                                         8                     Single Joint
                                                                                               Connection
                                                         10              6
                     NFS5-4040        NFSB5-4040     4−φ 4.2  6  8  12  8  6  750  6  1000  9
                     Clear Anodize    Black Anodize             40                 1
                                                                               1    5  3  6
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  3 3  8  200
                                                              4
                   A6063S-T5  50~4000mm  1.28kg/m  472mm 2  ℓ x 8.84×10 mm 4  ℓ y 8.89×10 mm 4  2000  6  5  4
                                                                       4
                                                                              800  6 4  2
                 Square shape 3-Side Slots                      40                4  5  7  0 Single Joint Connection
                                                           10   20   10           2000  1500
                                                                 2      10
                                                                8
                                                             8                 Complete with cover plates (provided separately) mounted.
                                                              4-φ 4.2   20  40
                                                                        10
                    NFSF5-4040
                    Clear Anodize                                       4-R1
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                              4
                                                                       4
                   A6063S-T5  50~4000mm  1.41kg/m  522mm 2  ℓ x 9.78×10 mm 4  ℓ y 9.32×10 mm 4
          19-011                                                                                                                                                                                               19-012
   1317   1318   1319   1320   1321   1322   1323   1324   1325   1326   1327