Page 1318 - MiSUMi 2025
P. 1318

Storage Racks                                                                                          Product Overview                                             Economy series / N-Series
                                                                                                                                                                                            Aluminum Frames


                Application Industries: Automotive part Medical  Electronic & Electrical
                                                                                 Reference Price
                This figure shows a storage rack for equipments and tools.                                                                                               New
                It is commonly used to store parts for maintenance or                                                     Aluminum                                      Products
                replacement, and tools. It is widely used in processing and                                               Frames
                manufacturing industry such as automobiles and medical
                devices.                                                                                                  Provided Both Japanese standard

                                                                                Reference price for a set                 and Chinese standard.
                                                                                                                          Launch of MISUMI Economy
               01 Aluminum Frames × 14 P.19-013                    02 Blind Joints × 40 P.19-046                          Aluminum Pipe Frames

                                                                                                                                                                   40
                                                                                                                                                                                            40
                                                                                                                                                                                                                   40
                                    Frame Type Standard           181.55                                                  & PE Coated Steel Pipes             4.5  8.2                4.5  8.2                     8.2    1.1
                                                                                         Connection Slot Width
                                    Extrusion Size 3030                                  Series 6-20  yuan/set                                                           1.6                                  4.5
                                    Overall Length 502mm                                 LBJ6-20                                                                         2                        3
                                                                                                                                                                                                                         1.1
                                    NEFS6-3030-502                                                 3.4                                                       40        φ6.8         40          φ6.8         40         φ6.8
                                                                                                    16
                                               91                                    Saving Up to ### vs Standard Type                                        12.3  20.5  R2.5        12.3  20.5  4-φ6.8      12.3  15.4  R2.5
                                                                                                                       Q MISUMI N-Series and Economy Aluminum Frames
                                                                                                                                                                                                  R2.5
                                              THB/pc                                              THB/pc
                 Quantity     Unit price   Total price               Quantity     Unit price   Total price             Compare with N-Series (Japanese Standard)
                   1           91            91                        1            16            16                    Product Name      N-Series (Japanese Standard)    MISUMI Economy Series (Chinese Standard)
                  10           86           860                        70           13           910
                                                                                                                                                     10mm          40                       40                      40
                                                                                                                                                              4.5  8.2                     8.2                3    8.2  1.1
                                                                                                                                                                         1.5          4.5        1.25
                                                                                                                         Representative                                  1.8                     1.8
                                                                                                                           Product
                                                                                                                            4040                             40         φ6.8        40           φ6.8        40         φ6.8
                                                                                                                           (Light Weight)
                                                                                                                                                              14.5                    14.7                    14.7
                                                                                                                                                                   20.5  R4.5              20.5   R2.5             20.8   R2.5
                                                                                                                           Material                 6063-T5                              6063-T5
                                                                                                                        Manufacturing Standard  Japanese Industrial Profile JIS    Industrial Profile GB_T6892
                                                                                                                         Cross Section  5 series 20 / 25  6 series 30  8 series 40 / 45  30 / 40
                                                                                                                         Slot Width (mm)  6          8            10                      8.2

                                                                                                                                     Full Length : 4000                   Full Length : 4000 , 6000
                                                                                                                          Length (mm)
                                                                                                                                     Cut type : 50 ~ 4000 / 0.5mm increment   Cut type : 50 ~ 4000 / 0.5mm increment
                                                                                                                            RoHS                  Supported                             Supported
                                                                                                                                    Broad application in high-precision equipment frames, clean rooms with   Broad application in industrial assembly line equipment
                                                                                                                          Applications  high cleanliness and appearance requirements, especially very popular   frames, hoods, bases, trolley safety fences, etc.
                                                                                                                                    with customers in the electronic, semiconductor and medical industries
                                                                   03 Brackets × 20             P.19-040
                                                                                                                       Q MISUMI Economy Aluminum Pipe Frames & PE Coated Steel Pipes
                                                                                        Extrusion size: 3030
                                                                                        Additional Cover Mounting Hole Machining Not Provided  Lightweight pipe solutions for rack systems – aluminum and PE-coated steel options
                                                                                        Screws & Nuts Not provided                                                                                Example
                                                                                        LBSB8-3030                     designed for cost-down applications.
                                                                                                                       MISUMI Economy Aluminum Pipe Frames are ideal for green procurement factories.
                                                                                                    19                  New                              New

                                                                                                  THB/pc               Products  Aluminum Pipe Frames   Products  PE Coated Steel Pipes
                                                                     Quantity     Unit price   Total price
                                                                       1            19             19
                                                                       70           17          1,190

          19-007  * Product prices are without tax, please refer to quote on MISUMI official website for more details.                                                                                         19-008
   1313   1314   1315   1316   1317   1318   1319   1320   1321   1322   1323