Page 1319 - MiSUMi 2025
P. 1319

Storage Racks  Product Overview                                             Economy series / N-Series
                                                                                     Aluminum Frames


 Application Industries: Automotive part Medical  Electronic & Electrical
 Reference Price
 This figure shows a storage rack for equipments and tools.      New
 It is commonly used to store parts for maintenance or   Aluminum   Products
 replacement, and tools. It is widely used in processing and   Frames
 manufacturing industry such as automobiles and medical
 devices.         Provided Both Japanese standard

 Reference price for a set  and Chinese standard.
                  Launch of MISUMI Economy
 01 Aluminum Frames × 14 P.19-013  02 Blind Joints × 40 P.19-046  Aluminum Pipe Frames

                                                            40
                                                                                     40
                                                                                                            40
 Frame Type Standard  181.55  & PE Coated Steel Pipes  4.5  8.2                4.5  8.2                     8.2   1.1
 Connection Slot Width
 Extrusion Size 3030  Series 6-20  yuan/set                       1.6                                  4.5
 Overall Length 502mm  LBJ6-20                                    2                       3
                                                                                                                  1.1
 NEFS6-3030-502  3.4                                  40        φ6.8         40          φ6.8         40         φ6.8
 16
 91  Saving Up to ### vs Standard Type                 12.3  20.5  R2.5        12.3  20.5  4-φ6.8      12.3  15.4  R2.5
                Q MISUMI N-Series and Economy Aluminum Frames
                                                                                          R2.5
 THB/pc  THB/pc
 Quantity  Unit price  Total price  Quantity  Unit price  Total price  Compare with N-Series (Japanese Standard)
 1  91  91  1  16  16  Product Name  N-Series (Japanese Standard)   MISUMI Economy Series (Chinese Standard)
 10  86  860  70  13  910
                                              10mm          40                      40                      40
                                                       4.5  8.2                     8.2                3    8.2  1.1
                                                                  1.5          4.5        1.25
                  Representative                                  1.8                     1.8
                    Product
                     4040                             40         φ6.8        40          φ6.8         40         φ6.8
                   (Light Weight)
                                                       14.5                    14.7                    14.7
                                                            20.5  R4.5              20.5  R2.5              20.8   R2.5
                    Material                 6063-T5                              6063-T5
                 Manufacturing Standard  Japanese Industrial Profile JIS    Industrial Profile GB_T6892
                  Cross Section  5 series 20 / 25  6 series 30  8 series 40 / 45  30 / 40
                 Slot Width (mm)  6           8            10                      8.2

                             Full Length : 4000                    Full Length : 4000 , 6000
                   Length (mm)
                             Cut type : 50 ~ 4000 / 0.5mm increment   Cut type : 50 ~ 4000 / 0.5mm increment
                     RoHS                  Supported                             Supported
                             Broad application in high-precision equipment frames, clean rooms with   Broad application in industrial assembly line equipment
                   Applications  high cleanliness and appearance requirements, especially very popular   frames, hoods, bases, trolley safety fences, etc.
                             with customers in the electronic, semiconductor and medical industries
 03 Brackets × 20  P.19-040
                Q MISUMI Economy Aluminum Pipe Frames & PE Coated Steel Pipes
 Extrusion size: 3030
 Additional Cover Mounting Hole Machining Not Provided  Lightweight pipe solutions for rack systems – aluminum and PE-coated steel options
 Screws & Nuts Not provided                                                                Example
 LBSB8-3030     designed for cost-down applications.
                MISUMI Economy Aluminum Pipe Frames are ideal for green procurement factories.
 19              New                              New

 THB/pc         Products  Aluminum Pipe Frames   Products  PE Coated Steel Pipes
 Quantity  Unit price  Total price
 1  19  19
 70  17  1,190

 19-007  * Product prices are without tax, please refer to quote on MISUMI official website for more details.  19-008
   1314   1315   1316   1317   1318   1319   1320   1321   1322   1323   1324