Page 1329 - MiSUMi 2025
P. 1329

30             ALUMINUM FRAME                                                        19



                    Series           Slot Width 8mm: Series 30                                             Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                     Japanese Standard


                  When ordering, select Part Number and Values from Selection Steps 1~3.
                            12Part Number  -  3L
                             NEFS6-606030  -  1000
                 L shape                                 5-R2  30                                          Accessories  N-Series AL Frames /

                                                                        15                HNTLSN          P.19-009
                                                           12
                                                    3-φ6.8  12                  HTDN
                                                                        30  60                             Accessories   Economy Series AL Frames /
                                                    30               8  16.5
                                                             1.9        15
                                                                 7  2                                     P.19-037
                     NEFS6-606030                      15   30  15
                     Clear Anodize                          60
                   Material  Length   Weight  Section Area Cross Sectional Moment of Inertia               Accessories  AL Pipe Frames /
                  A6063S-T5  50~4000mm  2.21kg/m  819mm 2  ℓ x 27.38×10 mm 4  ℓ y 27.38×10 mm 4
                                                              4
                                                                       4
                                                                                                          P.19-067
                 Aluminum Extrusion Frame Assembly  Assembly of Single Joint Connected Type
                                                   Bottom Frame Assy.            Mount the posts.
                  Prior to Beginning           (1) Begin assembling with the Bottom Frame.  Connect the corners with Single Joints.  Accessories  PE Coated Steel Pipes /
                                               (2) Center joist is connected with Pre Assy. Ins. Center Joints.
                 1.  Provide a large and flat work space for the assem-  (3) Insert the nuts prior to assembly.
                   bly.                                         Tighten temporarily with the
                 2. Sort the frames into parts and sizes.      pre-assembly insertion center joint.       P.19-070
                 3.  Count and confirm the quantity of the nuts to be
                   pre-inserted.                                    Insert 2 pre-assembly fitting
                                                                   nuts at the top of the frame.
                  *  Insert any Pre-Assembly. Nuts needed                                                  Accessories  Safety Fences /
                  at this point if mounting a top plate and/
                  or covers.
                  This assembly example also shows     Insert 4 pre-assembly                              P.19-072
                  installation of Plate Type Adjusters and   nuts in the bottom of the frame      Wrench Hole
                  Casters.                     to attach the plate with casters.    Single Joint
                                                                                    Assembly Method
                                                  * Do not forget to insert the nuts.
                                                                                 Pass the single joint
                                                                                 through and position it.
                 Mount the middle posts.           Top Frame Assy. (1)           Top Frame Assy. (2)
                 Connect the middle extrusions with Pre Assy. Ins. Center Joints.  Pre-install Single Joints on the ends of four posts.
                                            Pass the single joint through and position it. (Backlash should be kept.)
                                                      Insert the pre-assembly fitting nuts here.  2 Pre-assembly fitting
                                                                                             nuts for Pre-Assembly
                                                                                             Insertion Center Joints

                   Pre-Assembly Insertion
                   Center Joints           Insert the pre-assembly
                                           fitting nuts here.  Slide and insert.
                 Adjuster and Caster Mounting      Final Tightening              Surface Cleaning
                                                                                        Attach the frame end caps.










                 Invert the unit and mount the adjusters and
                 casters. (Adjusters and Casters are sold separately on)
                                                  Fully tighten while adjusting the extrusion positions.
                                                                           Wipe clean the surfaces with alcohol, etc. after the assembly work.


 19-017                                                                                                 19-018
   1324   1325   1326   1327   1328   1329   1330   1331   1332   1333   1334