Page 1334 - MiSUMi 2025
P. 1334

19    45,50               ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  When ordering, select Part Number and Values from Selection Steps 1~3.
                                     Slot Width 10mm: Series 45, 50
                    Series
                                     Japanese Standard




            N-Series AL Frames /    Accessories  Square shape 4-Side Slots  - -  1000  ■ Standard of Frame Position
                                                3L
                              12Part Number
                               NEFS8-4545
                                                                20
          P.19-009                                      4-R3    45  10.5  2  2  Placing method of the frame, which
                                                                              is a basis to determine right and left,
                                                                10
            Economy Series AL Frames /    Accessories   45  6  7       10.5   ① On the vertical length
                                                                              is shown as follows.
                                                                              ② Flat side down
                                                                                flat side right
          P.19-037     NEFS8-4545                                 φ12.5       ③  One flat side down and another
                                                                                 ①
            AL Pipe Frames /   Accessories  Material  Length  Weight  Section Area Cross Sectional Moment of Inertia 4
                       Clear Anodize
                                      1.93kg/m
                   A6063S-T5
                            50~4000mm
                                                713mm
                                                     2
                                                                4
                                                                        4
                                                              4
          P.19-067  Square shape 4-Side Slots, Light Weight  ℓ x 15.42×10 mm  45 ℓ y 15.42×10 mm
            PE Coated Steel Pipes /    Accessories     4−R3 5.5  10  1.5  1.5   ②          ③
                                                                20
          P.19-070                                      45  7
            Safety Fences /   Accessories  NFSL8-4545              φ12.5
                       Clear Anodize
          P.19-072  Material  Length   Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  1.7kg/m  628mm 2  ℓ x 11.73×10 mm 4  ℓ y 11.73×10 mm 4  Example of L-Shaped
                                                              4
                                                                        4
                 Square shape 4-Side Slots, High Rigidity       45
                                                                20
                                                                10
                                                        4-R3
                                                                         6
                                                                         7
                                                          45                 ■ Combination of Alterations
                       GNFS8-4545                                     φ10.5   When desiring multiple alterations to
                                                                              be applied simultaneously, repeat the
                       Clear Anodize
                                                                              process of specifying any alteration
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia  code.
                                                              4
                                                                        4
                   A6063S-T6  50~4000mm  3.16kg/m  1171mm 2  ℓ x 23.64×10 mm 4  ℓ y 23.64×10 mm 4  Ordering Example
                                                                              NEFS6-3030-200-LTP-RDH
                 Square shape 3-Side Slots                      45
                                                                20
                                                           2  10.5  10  7 6
                                                          2
                                                          10.5
                                                                              NEFST8-4545-200-LWH-RWV
                                                       45
                                                        φ12.5
                      NEFSF8-4545
                      Clear Anodize                               2     4-R3
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                              4
                   A6063S-T5  50~4000mm  1.83kg/m  677mm 2  ℓ x 14.58×10 mm 4  ℓ y 15.00×10 mm 4
                                                                        4


          19-023                                                                                                                                                                                               19-024
   1329   1330   1331   1332   1333   1334   1335   1336   1337   1338   1339