Page 1338 - MiSUMi 2025
P. 1338

19    45,50               ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  When ordering, select Part Number and Values from Selection Steps 1~3.
                                     Slot Width 10mm: Series 45, 50
                    Series
                                     Japanese Standard




                                            3L
            N-Series AL Frames /    Accessories  Rectangle shape 4-Side Slots  - -  1000  50  ■  Alteration Code Specifying
                            12Part Number
                             NEFS8-50100
                                                                  10
          P.19-009                                          4-R3 7.4 5.6  2.210.8  20  Method (Counterbore)
                                                                               Alterations
                                                                                         Counterboring
            Economy Series AL Frames /    Accessories        100  50           Counterbores  Frame Series  Selection  5.5  9.5
                                                                                            Z
                                                                                Code
                                                                                Spec.
                                                                                                d
                                                                                                  d1
                                                                                            Z
                                                                                            5
                                                                                      Series 5
                                                                                Specify
                                                                                               6.5
                                                                                                  11
                                                                                            6
                                                                                      Series 6
                                                                                 and
                                                                                      Series 8
                                                                                Locations
          P.19-037  NEFS8-50100    NEFSB8-50100                                Alterations  Series 8-45  6 8  6.5  11
                                                                                                  14
                                                                                                9
            AL Pipe Frames /   Accessories  Material  Length  Black Anodize  Section Area Cross Sectional Moment of Inertia 4  Code  Distance from the Left End
                                                                                         Counterboring
                                                                67
                                                                   2-φ12.5
                    Clear Anodize
                                                                                       XA    XB    XC    XD    XE
                                                                                       YA    YB    YC    YD    YE
                                       Weight
                                                                                Spec.
                                                                                        (0.5mm Increment)
                                                1996mm
                                      5.39kg/m
                            50~4000mm
                   A6063S-T5
                                                                4
                                                     2
                                                             4
                                                                        4
                                                                                Specify
                                                                               Counterbores
                                                                                           7~L-7
          P.19-067  Rectangle shape 4-Side Slots, High Rigidity  ℓ x 53.0×10 mm  ℓ y 211.21×10 mm  Ordering Example: NEFS6-3030-500-Z6-XA200-XB256
                                                                               and Locations
                                                                  50
            PE Coated Steel Pipes /    Accessories          4-R3 25  10  6  7  XA~XE   Milled Surface  XA200 XB256  Z6  d1
                                                                  20
                                                                             (Top to Bottom)
                                                                                  Milled Surface
          P.19-070                                           100  50              YA~YE        L  d
                                                                                   (Right to Left)
            Safety Fences /   Accessories  GNFS8-50100        25    2-φ10.5  ■  Frame Cut
                                                                             •45-Degree Cut  LCT45: 45 degree cut on the Left End
                    Clear Anodize
                                                                                    RCT45: 45 degree cut on the Right End
                                                                             Limitation
          P.19-072  Material  Length   Weight  Section Area Cross Sectional Moment of Inertia  •  For 45 degree cutting, the right and left sides of an frame
                                                                             must be faced as shown in the illustration below.
                                                                        4
                                                              4
                   A6063S-T5  50~4000mm  7.0kg/m  2593mm 2  ℓ x 68.08×10 mm 4  ℓ y 273.12×10 mm 4  In case of 45 degree cutting, it is impossible to specify
                                                                             other alterations, such as D hole machining, wrench hole
                                                                             machining and tapping, in the same direction.
                 Square shape 4-Side Slots                      100           • The frame edges are cut at 45 degree angle.
                                                                              (Ex.:NEFS6-3030-500-LCT45-RCT45)
                                                                                                 RCT45
                                                           (25)  50  (25)       LCT45         (Right End Face Cut)
                                                                        6     (Left End Face Cut)
                                                          (25)                                45°
                                                                        7
                                                                                     45°  500
                                                       100  50                • For frames with the rectangle-shaped cross section such as HFS6-3060,the
                                                                        10    main body shall be placed as shown in the illustration below, as standard.
                                                          (25)            20  (Ex.:NEFS6-3030-500-LCT45)
                    NEFS8-100100
                    Clear Anodize                                     4-φ12.5
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                   A6063S-T5  50~4000mm  7.86kg/m  2922mm 2  ℓ x 376.0×10 mm 4  ℓ y 376.0×10 mm 4  500
                                                              4
                                                                        4
                 Square shape 4-Side Slots, High Rigidity      100            • When 45 Degree Cutting is machined to 2-side slotted frames (HFST) or 3-side
                                                                              slotted frames (HFSF),the standard orientation of frames are as shown below.
                                                                                3-Side Slots:(Ex.:NEFSF6-3030-500-LCT45)
                                                           25  50  25
                                                       4-R3
                                                                       6
                                                         25
                                                                       7               500
                                                      100  50          10      Place an frame with the smooth surface facing the bottom.
                                                                         20    2-Side Slots (Ex.:NEFST6-3030-500-LCT45)
                                                         25
                    GNFS8-100100
                    Clear Anodize                                    4-φ10.5
                                                                                       500
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia
                                                                               Place an frame front wards with the smooth
                                                              4
                   A6063S-T6  50~4000mm  10.68kg/m  3957mm 2  ℓ x 465.8×10 mm 4  ℓ y 465.8×10 mm 4  surface facing the bottom.
                                                                        4
          19-027                                                                                                                                                                                               19-028
   1333   1334   1335   1336   1337   1338   1339   1340   1341   1342   1343