Page 1343 - MiSUMi 2025
P. 1343

19




                 ■ Nuts                                                                                    Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                            Post-Assembly Insertion Nuts              Post-Assembly Insertion Spring Nuts
                           HNTF6                                       HNTP6                   M

                                          7.8       15                                  7.8         11.5
                                            M                                                              Accessories  N-Series AL Frames /
                                       5.5        8                                 6.3    6
                                       6.3    15°                                   6.8      17
                                                             Part Num-  M        Material    Surface Treatment
                   Part Number  M        Material  Surface Treatment  ber   Main Body  Ball  Spring       P.19-009
                    HNTF6     3  4  5  6  S10C Equivalent  Trivalent Chromate  HNTP6  3  4  5  6  S10C Equivalent SUS304 SWP-A Trivalent Chromate
                         Post-Assembly Insertion Stopper Nuts     Post-Assembly Insertion Nuts with Leaf Springs  Accessories   Economy Series AL Frames /
                         HNTA6                                         HNTAP6     6.3
                                             M
                                                                                  5.5
                                                                                                   M
                                                                                                          P.19-037
                                          7.8         11.5
                                                                                       7.8            11.5
                                       5.5     17
                                        6.3                                                                Accessories  AL Pipe Frames /
                                                                                               17
                   Part Number  M        Material  Surface Treatment  Part Number  M  Material  Surface Treatment  P.19-067
                    HNTA6     3  4  5  6  S10C Equivalent  Trivalent Chromate  HNTAP6  3  4  5  6  S10C Equivalent  Trivalent Chromate
                             Pre-Assembly Insertion Nuts              Pre-Assembly Insertion Spring Nuts
                     HNTT6    HNTTSN6                 M               HNTU6                     M          Accessories  PE Coated Steel Pipes /
                                            7.8         15                              7.8          15   P.19-070

                                        5.5        14                                6     5
                                        6.3                                         6.8       16           Accessories  Safety Fences /
                   Part Number  M        Material  Surface Treatment  Part Num-  M  Material  Surface Treatment
                   HNTT6      3  4  5  6  S10C Equivalent  Trivalent Chromate  ber  Main Body  Ball  Spring  P.19-072
                   HNTTSN6    3  4  5  6  SUS316 Equivalent  -  HNTU6  3  4  5  6  S10C Equivalent SUS304 SWP-A Trivalent Chromate
                          Pre-Assembly Insertion Offset Nuts                        HNTAP6−6
                          HNTJ6                     M
                                                                                     NEFS6−3030
                                            7.8     15                                 HNTAP6−6
                                                                                 NEFS6−3030
                                         5.5     L                        Welded Leaf Springs prevent the nuts from slipping off even
                                         6.3                              if inserted into the vertically-placed extrusions.
                                                                       Part Number  -  M
                   Part Number  M        Material  Surface Treatment    HNTF6  -  4
                    HNTJ6      4  5  6     -         -
                 ■ Extrusion End Caps
                                                HFC6-3030    HFC6-3060       HFC6-3090       HFCR6-3030
                                                  30  4-R2     60   4-R2       90     4-R2   R22
                                                                                                      30
                                                      30             30                30
                                                                                            2-R1  30  R2
                                                                    8.5                7             8
                                                      10                                             3
                                                      3              3                 3
                                                   HFC6-5050        HFC6-606030             HFC6-6060
                                                    50  4-R2               30                 60    4-R2
                  Part Number  Color   Material
                  HFC6-3030
                  HFC6-3060                              50           6-R2
                  HFC6-3090   B (Black),                                       60
                  HFC6-5050  S (Light Gray)  Polyamide             30                                60
                  HFC6-606030                            10
                  HFC6-6060                                              60
                  HFCR6-3030                             3
                                                                               10                    9.5
                                                                               3                     3
                  <Supplementary Information>                             Part Number  -  Color
                  · Add-B (Black)/-S (Light Gray) to the end of the part number to specify the color.  HFC6-3030  -  B
 19-031             Example)  HFC6-3030-B                                                               19-032
   1338   1339   1340   1341   1342   1343   1344   1345   1346   1347   1348