Page 1346 - MiSUMi 2025
P. 1346
19 45,50 ACCESSORIES FOR ALUMINUM FRAME
AL Frames / AL Pipe Frames / Steel Pipes / Safety Fences / Related Accessories ■ Brackets BRACKETS/NUTS/EXTRUSION END CAPS: Series 45, 50
Series
Japanese Standard
N-Series AL Frames / Accessories EA-HBLFSN8-45 HBLFSNB8-45 2-φ8.2 9 17.5 35 17.5 22.5 43 Tabbed Reversal Brackets (For 2 Slots) For Square 90
Tabbed Reversal Brackets (For 1 Slot)
HBLFSDW8-90
80
17.5
40
45
17.5
8-φ8.2
90
30
P.19-009 8.2 12 30 12 M5 22.5 alteration C)
12 M5
12 (When specifying
Economy Series AL Frames / Accessories EA-HBLFSN8-45 Material Surface Treatment Part Number Material 12 Surface Treatment
(When specifying
alteration C)
45
43
90
Part Number
-
ADC12
P.19-037 HBLFSNB8-45 ADC12 Black Anodize HBLFSDW8-90 Thick Brackets (For 2 Slots) -
Tabbed Reversal Brackets (For 1 Slot)
AL Pipe Frames / Accessories HBLFSSW8-45 4-φ8.2 17.5 35 17.5 70 85 HBLTD8-45 15 75 15 51
45
P.19-067 8.5 22.5 12 35 12 M5 4- φ 9 12 12 41
φ 4.2
(When specifying
PE Coated Steel Pipes / Accessories Part Number Material Surface Treatment Part Number Material Surface Treatment
alteration C)
9
41
67.5
51
85
P.19-070 HBLFSSW8-45 HBLFSN8-50 ADC12 20 40 - HBLTD8-45 A6N01SS-T5 20 90 Clear Anodize
Tabbed Reversal Brackets (For 1 Slot)
Thick Brackets (For 2 Slots) For Square 100
Safety Fences / Accessories 2-φ8.2 9 20 25 47 4-φ9 50 20 12 41 51
HBLTD8-100
M5
P.19-072 8.2 12 12 9 12 φ4.2
(When specifying
30 alteration C) 41
47 51
Part Number Material Surface Treatment Part Number Material Surface Treatment
HBLFSN8-50 ADC12 - HBLTD8-100 A6063S-T5 Clear Anodize
Thick Brackets (For 1 Slot) Ultra Thick Brackets (For 2 Slots)
HBLTS8-45 35 HBLUD8-45 15 75
17.5
17.5 45 15
51 80
2-φ9 12 41 4-φ9 70
12
φ4.2
9 φ4.2
12 12
41 70
51 14 80
Part Number Material Surface Treatment Part Number Material Surface Treatment
HBLTS8-45 A6063S-T5 Clear Anodize HBLUD8-45 A6N01SS-T5 Clear Anodize
Thin Brackets (For 4 Slots)
EA-HBLSD8-45 10 65
4-φ9 45
10 HBLTS845-6R
40
22.5
14 30 Square
14
10 51
Part Number Material Surface Treatment 45 Square
EA-HBLSD8-45 A6N01SS-T5 Clear Anodize
Part Number
HBLFSSW8-45
19-035 19-036

