Page 1347 - MiSUMi 2025
P. 1347

19




                 ■ Nuts                                                                                    Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                            Post-Assembly Insertion Nuts              Post-Assembly Insertion Stopper Nuts
                      HNTF8                                        HNTP8
                                                                                                M
                                           9.8         17                              9.8           14.5

                                              M                                    6.3      8.0            Accessories  N-Series AL Frames /
                                        6.0        10                               7          20
                                        9.0     15°
                                                             Part Num-          Material                  P.19-009
                   Part Number  M        Material  Surface Treatment  ber  M  Main Body  Ball  Spring  Surface Treatment
                    HNTF8     4  5  6  8  S10C Equivalent  Trivalent Chromate  HNTP8  3  4  5  6  8 S10C Equivalent SUS304 SWP-A  Trivalent Chromate
                         Post-Assembly Insertion Stopper Nuts     Post-Assembly Insertion Nuts with Leaf Springs  Accessories   Economy Series AL Frames /
                      HNTA8                                       HNTAP8
                                                                                    6.5
                                                     M
                                                                                   4.5            M       P.19-037
                                         9.8           14.5                            9.8          14.5
                                     4.5        20                                                         Accessories  AL Pipe Frames /
                                      T                                                       20
                   Part Number  M        Material  Surface Treatment  Part Number  M  Material  Surface Treatment  P.19-067
                    HNTA8     4  5  6  8  S10C Equivalent  Trivalent Chromate  HNTAP8  4  5  6  8  S10C Equivalent  Trivalent Chromate
                             Pre-Assembly Insertion Nuts              Pre-Assembly Insertion Spring Nuts
                    HNTT8     HNTTSN8                  M          HNTU8                          M         Accessories  PE Coated Steel Pipes /
                                                                                                          P.19-070
                                              9.8         17                            9.8           17
                                          6         17                              6       6
                                          9                                                                Accessories  Safety Fences /
                                                                                    9          18
                   Part Number  M        Material  Surface Treatment  Part Num-  M  Material  Surface Treatment
                   HNTT8      4  5  6  8  S10C Equivalent  Trivalent Chromate  ber  Main Body  Ball  Spring  P.19-072
                   HNTTSN8    4  5  6  8  SUS306 Equivalent  -  HNTU8  4  5  6  8 S10C Equivalent SUS304 SWP-A  Trivalent Chromate
                           Pre-Assembly Insertion Short Nuts            Post-Assembly   Pre-Assembly
                      HNTJ8                                             Insertion Nuts  Insertion Nuts
                                               M

                                             9.8     17

                                          6       L
                                          9
                                                                       Part Number  -  M
                   Part Number  M        Material  Surface Treatment    HNTT8  -  8
                    HNTJ8      3  4  8  S10C Equivalent  Trivalent Chromate
                 ■ Extrusion End Caps                  HFC8-4545            HFC8-4590       HFC8-5050
                                                              45            4-R3  45           50
                                                         4-R3                                       4-R3
                                                           A     A
                                                                  45                        A      A  50
                                                                                     90
                                                                              A     A
                                                                  3  11  12
                                                                                                    3  11  13
                                                                                     3  13
                                                       HFC8-50100           HFC8-909045     HFCR8-4545
                  Part Number  Color   Material               100     4-R3          45
                  HFC8-4545
                  HFC8-4590                                                    6-R3          R35
                  HFC8-5050   B (Black),    Polyamide  A             A  50                           45
                  HFC8-50100  S (Light Gray)                                            90  2-R1
                  HFC8-909045                                               45                   45  R3
                  HFCR8-4545                                                                         8
                                                                       13
                                                                      3           90                 3
                                                                            8
                                                                            3
                  <Supplementary Information>
                  ·  Add -B (Black)/-S (Light Gray) to the end of the part number to specify the color.   Part Number  - -  Color
                                                                           HFC8-4545
                                                                                     B
 19-035           Example)  HFC5-2020-B                                                                 19-036
   1342   1343   1344   1345   1346   1347   1348   1349   1350   1351   1352